Plastic Guards & Covers
Switch Barrier
Switch Barrier
Switch Barriers slide between the last two skirts on the post or pin cap insulators of the substation disconnect switch. This locks the barrier in place. When switches are mounted back to back and work is needed on one, the barrier can be placed on the energized switch to form a visible, electrical and mechanical barrier. Work can then be done on the opposite switch or other de-energized equipment. This guard has a voltage rating of 36.6 kV*.
*guarded Ø to guarded Ø .
Features & Benefits:
● .125”x43”x52”, 5' slot to center, Orange Type I High Impact, ABC Plastic, Class 4
Image
SKU
Description
1376