Plastic Guards & Covers
Switch Jaw Guards
Switch Jaw Guards
Switch Jaw Guards insulate the energized upper switch jaw and insulator when work is being done on the switch blade, lower insulator or other de-energized equipment ahead of the open switch. These guards easily slide over the upper insulator on open substation switches and lock over the bus. Jaw Guards are made from Type I UV resistant plastic. This guard has a voltage rating of 26.4 kV*.*guarded Ø to guarded Ø .