Plastic Guards & Covers
Underground Distribution Elbow Cover
Underground Distribution Elbow Cover
The 4314 Underground Distribution Elbow Cover covers primary elbows and spade terminals during routine maintenance. It covers up to the face plate and cable connection. This cover is made from orange Type I polyethylene plastic. The hot stick eye allows this cover to be applied and removed with a hot stick. This cover self locks for a secure fit in confined areas. The bead can be trimmed in the field to meet clearance requirements. This cover has a voltage rating of 26.4 kV*.*guarded Ø to guarded Ø.Features & Benefits:● Dimensions: 15” x 14.25”