Plastic Guards & Covers
Universal Hot Cover
Universal Hot Cover
The 816 Universal Hot Cover is used to provide additional cover-up and clearances. This cover is made from orange Type I polyethylene plastic.Features & Benefits:● The hot stick eye allows this cover to be placed and removed with a shotgun type clamp stick or with rubber gloves. To secure in place use the elastic tie-down cord. This cover can be used on overhead or underground energized cable terminators, potheads or while inverted, on lightning arrestors. This cover has a voltage rating of 26.4 kV*. Dim: 8” x 16”● *guarded Ø to guarded Ø .