Rubber Gloves and Sleeves
Harness
Harness
H1 Harnesses are required to wear rubber insulating sleeves properly. One harness is required per pair of sleeves.
Features & Benefits:
● Sleeve buttons, straps and harnesses are required to wear rubber insulating sleeves properly. Four buttons, two straps and one harness is required per pair of sleeves.
Accessories & Spares:
Harnesses Buttons
Image
SKU
Description
H1