Rubber Gloves and Sleeves
Portable Glove Inflator Kit
Portable Glove Inflator Kit
The G99 is a simple, easy to use, portable glove inflator. The G99 provides a quality means of inspecting gloves in the field. The glove is secured to the inflator using a nylon strap and fastened with a hook and pile closure. Inflation is accomplished by pumping the bellows of the inflator against any surface.
Features & Benefits:
● NOTE: gloves should be expanded no more than 1.5 times their normal size for Type I, and 1.25 times normal for Type II SALCOR.
Image
SKU
Description
G99
G99B
G99S
G99V