Rubber Gloves and Sleeves
RUB-OUT Towelettes
RUB-OUT Towelettes
Salisbury’s RUB-OUT® Towelettes are premoistened heavy duty hand cleaner towels that work fast to loosen, dissolve, and absorb dirt and grease, and will not harm rubber gloves! Our powerful yet safe cleaning agents work together with an absorbent, nonscratching abrasive cleaning towel. The citrus-based formula easily removes soil from your hands and leaves them cleaned and conditioned anywhere you’re working. And after cleaning your hands there is enough absorbency to clean your tools and other surfaces with the same towel. These shop size (10.5” x 12.25”) durable towels quickly remove tough-to-clean substances including lubricants, tar, oils, wax, caulk and much more.
Image
SKU
Description
1461
1460