Utility Product Accessories
Canvas Buckets and Bags
Canvas Buckets and Bags
Salisbury Tool Buckets are constructed of extra-heavy-duty canvas duck and reinforced with a one-piece formed leather bottom with a 3” (76mm) cuff for rugged service and long life. The standard tool buckets, 30 and 40, are both collapsible for easy storage and feature a poly braid rope handle. The 30 features a 6” x 8” interior pocket. The oval tool bucket, 50, designed to attach to aerial baskets, features 6 inner tool pockets and two plastic hanging hooks.
Features & Benefits:
● Salisbury Tool Bags are useful for carrying and storing all sorts of equipment and tools. Constructed for long life and rugged service from one piece of #8 natural canvas fastened to a steel frame. The vinyl coated nylon bottom is cemented and double stitched to the bag and protected with steel studs and a reinforcing 3.5” (89mm) cuff. Handles are made from a heavy polypropylene webbing and straps are made of top grain harness leather.
● Line Hose and Blanket Bags are convenient for raising and lowering bulky items up and down a pole, as well as for storage. Constructed of #6 duck, sewn with nylon thread, and reinforced with a heavy rubber bottom. Features a top ring to hold the bag open and a strong 1/2” (12.7mm) poly braid rope handle, reinforced with polymer. 8” (178mm) diameter bags are used for conventional style line hose, while the 12” (305mm) diameter bags were designed for Class 4 extended lip line hose.
Image
SKU
Description
72S
72
1248S
48S
616
1248
622
2419B
620
624