Utility Product Accessories
Insulating Saddles
Insulating Saddles
Insulating Saddles are ideal for temporary or emergency line work such as stringing light conductors over short spans. The large 3” (76mm) upper saddle opening will hold bare or insulated conductors in either an upright or inverted position.
Features & Benefits:
● The IS10 has a voltage rating of 15kV. When necessary to leave energized conductors or jumpers in the saddle for extended periods, it is recommended that they be encased in orange SALCOR® Rib- Grip® line hose. Molded of hard rubber and furnished with two nylon holding pins supplied with steel loops for easy hot-stick application. A 12” (305mm) orange plastic shoe is affixed to the crossarm opening to help prevent flashover during inclement weather. Designed to fit crossarms with dimensions up to 3.75” x 5” (95mm x 127 mm).
Image
SKU
Description
ISP
IS10