Voltage Detectors
Voltage Detectors - Audio/Visual
Voltage Detectors - Audio/Visual
Voltage Detectors are used to verify live or de-energized conductors. These testers may be used with rubber insulating gloves or hot sticks using the splined universal end fitting. Testers indicate the presence of voltage with an extra bright LED light and a distinctive audible signal. It is recommended that the tester be moved closer to conductor until warning is indicated, or it touches conductor, apparatus, or test point. Test the unit on a nearby energized conductor. Each tester requires three “C” batteries (included).
Features & Benefits:
● Do not assume conductors that have been tested de-energized will stay de-energized. Always install proper grounding devices before working. Failure to do so may result in serious injury or death.
Image
SKU
Description
4469
4356
4244
4444
4367
4344