Fall Protection Kits
Titan II Job Specific Fall Protection Kits
Titan II Job Specific Fall Protection Kits
The Titan II Job Specific Fall Protection Kits provide a complete fall protection solution: including all of the components necessary for fall protection safety.
Certification
Meets all applicable OSHA: ANSI and CSA requirements.
Easy to Adjust
The Titan II Job Specific Fall Protection Kits are easy to adjust: while guaranteeing fall protection for a variety of working-at-height applications.
Features & Benefits:
Certification
Meets all applicable OSHA: ANSI and CSA requirements.
Easy to Adjust
The Titan II Job Specific Fall Protection Kits are easy to adjust: while guaranteeing fall protection for a variety of working-at-height applications.
Features & Benefits:
- Lightweight: full-body harness: size universal (L/XL)
- Tubular shock-absorbing lanyard
- Reusable anchor point [in some kits]
- Water-resistant storage bag or container
Others
- Harness Size
- Universal
- Harness Style
- Full Body
Others
- Harness Size
- Universal
- Harness Style
- Full Body
- Harness Size : Universal
- Harness Style : Full Body
Image
SKU
Description
TCK4507/U/6FTAK
Full-body universal-sized harness w/sliding back D-rings; side D-rings; tongue buckle leg straps; mating chest & shoulder straps; sub-pelvic strap (T4507); tubular webbing shock-absorbing lanyard (T5111); & 6' web cross-arm strap anchorage connector
TCK4007/U/6FTAK
Full-body universal-sized harness w/sliding back D-ring; side D-rings; mating buckle legs, chest & shoulder straps; sub-pelvic strap (T4007); a tubular webbing shock-absorbing lanyard (T5111); & a 6' web cross-arm strap anchorage connector
TCK4000-Z7/U/6FTAK
TITAN CONSTRUCTION KIT
TCK4500-Z7/U/6FTAK
TITAN CONSTRUCTION KIT ANSI Z7