Harnesses, Belts & Accessories
Miller DuraFlex Python™ Ultra Harnesses
Miller DuraFlex Python™ Ultra Harnesses
WITH HIGH-STRENGTH ABRASION-RESISTANT WEBBING
DuraFlex Python™ Ultra Harnesses feature cushioned tubular webbing in the shoulder straps to minimize possible discomfort around the neck and shoulders when required to wear a tool belt.
Easy To Fit
Fully-adjustable harness design; along with the stretchable webbing; ensures proper fit without sacrificing comfort.
Comfortable & Durable
Tubular; high-strength; abrasion-resistant webbing with high-density; water-repellant foam features contoured edges to improve comfort.
Features & Benefits:
Easy To Fit
DuraFlex Python™ Ultra Harnesses feature cushioned tubular webbing in the shoulder straps to minimize possible discomfort around the neck and shoulders when required to wear a tool belt.
Easy To Fit
Fully-adjustable harness design; along with the stretchable webbing; ensures proper fit without sacrificing comfort.
Comfortable & Durable
Tubular; high-strength; abrasion-resistant webbing with high-density; water-repellant foam features contoured edges to improve comfort.
Features & Benefits:
Easy To Fit
- Fully-adjustable harness design; along with the stretchable webbing; ensures proper fit without sacrificing comfort.
- Tubular; high-strength; abrasion-resistant webbing with high-density; water-repellant foam features contoured edges to improve comfort.
- Lanyard ring allows user to attach the lanyard when not in use; minimizing hazards associated with the lanyard hanging freely
- Extra lanyard ring available on non-front D-ring harnesses for attaching two-legged lanyards
- Sub-pelvic strap distributes weight for added support after a fall
- Forged steel back D-ring for maximum strength and dependability
- Comfort-Touch Back D-Ring Pad is soft and flexible for added comfort
- Solid color leg straps help the wearer orient the harness for ease of donning
- Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
Others
- D-Ring Locations
- Back
- Harness Size
- Universal
- Webbing Type
- DuraFlex
- D-Ring Material
- Steel
- Sub-Pelvic Strap
- Yes
- Shoulder Strap Buckle Type
- Friction
- RFID
- Yes
- Chest Strap Buckle Type
- Quick-Connect
- Leg Strap Buckle Type
- Quick-Connect
- Tongue Buckle
- Padding Location
- Back
- Webbing Color
- Blue
- Green
- Webbing Material
- Urethane Elastomer
- Polyester
Others
- D-Ring Locations
- Back
- Harness Size
- Universal
- Webbing Type
- DuraFlex
- D-Ring Material
- Steel
- Sub-Pelvic Strap
- Yes
- Shoulder Strap Buckle Type
- Friction
- RFID
- Yes
- Chest Strap Buckle Type
- Quick-Connect
- Leg Strap Buckle Type
- Quick-Connect
- Tongue Buckle
- Padding Location
- Back
- Webbing Color
- Blue
- Green
- Webbing Material
- Urethane Elastomer
- Polyester
- D-Ring Locations : Back
- Harness Size : Universal
- Webbing Type : DuraFlex
- D-Ring Material : Steel
- Sub-Pelvic Strap : Yes
- Shoulder Strap Buckle Type : Friction
- RFID : Yes
- Chest Strap Buckle Type : Quick-Connect
- Leg Strap Buckle Type : Quick-Connect|Tongue Buckle
- Padding Location : Back
- Webbing Color : Blue|Green
- Webbing Material : Urethane Elastomer|Polyester
Data Sheet
Name
Description
File Size
Date
Size
Manuals and Guides
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
P950QC/XXLGN
Quick-connect buckle chest strap and legs straps; and Comfort D-pad. - XXLarge
040089/UGN
P950QC PYTHON HARNESS GREEN
P950QC-4/UGN
Quick-connect buckle chest strap and tongue buckle leg straps; comfort D-pad - Universal
P950DQC/UBL
Quick-connect buckle chest strap and legs straps; and Comfort D-pad. (blue) - universal
P950QC-3/S/MGN
PYTHON QC W/SHLDR DEE
040089/XXLGN
P950QC PYTHON HARNESS GREEN
P950QC/S/MGN
Quick-connect buckle chest strap and legs straps; and Comfort D-pad. - Small/Medium
P950QC-3/UGN
Quick-connect buckle chest strap and legs straps; Shoulder dee rings, and Comfort D-pad. - universal
P950QC/XXXLGN
Quick-connect buckle chest strap and legs straps; and Comfort D-pad. - XXL/XXXLarge
P950QC-4/XXLGN
Quick-connect buckle chest strap and tongue buckle leg straps; comfort D-pad - XXLarge