Harnesses, Belts & Accessories
Miller™ Standard Non-Stretch Harnesses
Miller™ Standard Non-Stretch Harnesses
Miller Harnesses offer a variety of traditional: non-stretch full-body harnesses that are available in lightweight: durable: yellow polyester webbing.
Easily Adjustable
Miller™ Standard Non-Stretch Harnesses feature pull-up or pull-down adjustment and a variety of connectors including mating: friction: and tongue buckles.
Improved Safety
Our full-body harness is designed with non-stretch material to protect workers from slipping out of the equipment during a fall. Rated to 400-lbs. (181.4 kg) capacity.
Features & Benefits:
- Bright webbing colors are easily visible enhancing compliance and inspection
- Self-contained label pack encapsulates labels minimizing damage and loss
- Integrated and oversized pull-free lanyard rings
Others
- RFID
- Yes
- Shoulder Strap Buckle Type
- Friction
- Chest Strap Buckle Type
- Mating Buckle
- Leg Strap Buckle Type
- Mating Buckle
- Tongue Buckle
- Webbing Material
- Polyester
- Sub-Pelvic Strap
- Yes
- D-Ring Locations
- Back
- Side
- D-Ring Material
- Steel
- Webbing Color
- Yellow
- Harness Style
- Non-Stretch
- Webbing Type
- Non-Stretchable
- Product Type
- Harness Degrees Celsius
- Harness Size
- S/M
- U
- XXL
- XXXL
Others
- RFID
- Yes
- Shoulder Strap Buckle Type
- Friction
- Chest Strap Buckle Type
- Mating Buckle
- Leg Strap Buckle Type
- Mating Buckle
- Tongue Buckle
- Webbing Material
- Polyester
- Sub-Pelvic Strap
- Yes
- D-Ring Locations
- Back
- Side
- D-Ring Material
- Steel
- Webbing Color
- Yellow
- Harness Style
- Non-Stretch
- Webbing Type
- Non-Stretchable
- Product Type
- Harness Degrees Celsius
- Harness Size
- S/M
- U
- XXL
- XXXL
- RFID : Yes
- Shoulder Strap Buckle Type : Friction
- Chest Strap Buckle Type : Mating Buckle
- Leg Strap Buckle Type : Mating Buckle|Tongue Buckle
- Webbing Material : Polyester
- Sub-Pelvic Strap : Yes
- D-Ring Locations : Back|Side
- D-Ring Material : Steel
- Webbing Color : Yellow
- Harness Style : Non-Stretch
- Webbing Type : Non-Stretchable
- Product Type : Harness Degrees Celsius
- Harness Size : S/M|U|XXL|XXXL