Lanyards
Miller H100 Lanyard
The H100 series is the Honeywell cost-effective, quality, construction and general industry compliant harness designed to meet the most common fall protection needs.
most common fall protection needs while maintaining a focus on value and safety.
H100 HARNESS AND LANYARD FEATURES
• Honeywell Miller branded: built with our legendary quality and reliability
• Lightweight: more comfortable
• Covered identification labels: protects labels during the life of the harness
• New distinctive vibrant color webbing
• Cost effective
• Rated to 140 kg (max. weight capacity)
INDUSTRIES:
• Construction
• Utilities
• Manufacturing
• Civil engineering
• Railway
Steel Zinced Carabiner and Rebar Hook. Shock absorber. Hook with 65 mm opening. Length: 1.8m
Yellow Distinctive Polyester Webbing
Weight of Singly Lanyard: 1350 g
Weight of Twin Lanyard: 1900 g
STANDARDS:
Harness: EN 361-2002, REACH
Lanyard: EN 354:2010 & EN 355:2002
Others
- Edge Rated
- No
- Maximum Weight Capacity
- 140
- Lanyard Material
- Polyester
- For Use With
- H100 Harness
- Connector Lock Type
- Screw
- Product Weight
- Single 1350 g / Twin 1900 g
- Harness Connector
- YES, zinced steel
- Webbing Color
- Yellow distinctive
- Standards & Certifications
- EN 354:2010 & EN 355:2002
- Connector Type
- Carabiner
- Connector Material
- Zinced Steel
- Product Family
- Miller H100 Full Body Harness
- Features & Benefits
- zinced steel
- Anchor Connector
- 65 mm hook
- Connector Attachment Style
- Hook
- RFID
- NO
- Lanyard Configuration
- Single or Twin
Others
- Edge Rated
- No
- Maximum Weight Capacity
- 140
- Lanyard Material
- Polyester
- For Use With
- H100 Harness
- Connector Lock Type
- Screw
- Product Weight
- Single 1350 g / Twin 1900 g
- Harness Connector
- YES, zinced steel
- Webbing Color
- Yellow distinctive
- Standards & Certifications
- EN 354:2010 & EN 355:2002
- Connector Type
- Carabiner
- Connector Material
- Zinced Steel
- Product Family
- Miller H100 Full Body Harness
- Features & Benefits
- zinced steel
- Anchor Connector
- 65 mm hook
- Connector Attachment Style
- Hook
- RFID
- NO
- Lanyard Configuration
- Single or Twin
- Edge Rated : No
- Maximum Weight Capacity : 140
- Lanyard Material : Polyester
- For Use With : H100 Harness
- Connector Lock Type : Screw
- Product Weight : Single 1350 g / Twin 1900 g
- Harness Connector : YES, zinced steel
- Webbing Color : Yellow distinctive
- Standards & Certifications : EN 354:2010 & EN 355:2002
- Connector Type : Carabiner
- Connector Material : Zinced Steel
- Product Family : Miller H100 Full Body Harness
- Features & Benefits : zinced steel
- Anchor Connector : 65 mm hook
- Connector Attachment Style : Hook
- RFID : NO
- Lanyard Configuration : Single or Twin