Lanyards
Miller® Non Shock-absorbing Rope Lanyards
Miller non-shock-absorbing rope lanyards are designed for positioning and restraint applications. Models are available in nylon or polyester in varying lengths.
Miller non-shock-absorbing rope lanyards are designed for positioning and restraint applications. Models are available in nylon or polyester in varying lengths.
Image
SKU
Description
201RLS-8/8FTWH
8' rope lanyard w/2 locking snap hooks, 1/2'' nylon
201RLS-8/2FTWH
2' rope lanyard w/2 locking snap hooks, 1/2'' nylon
201RLS-2/2FTWH
2' rope lanyard w/2 locking snap hooks, 5/8'' nylon
201RLS-2-Z7/6FTWH
6' rope lanyard w/2 locking snap hooks, 5/8'' nylon
201RLS-2-Z7/50FTWH
Rope Lanyard, 50-ft. Length, 2 Locking Snap Hooks, 5/8-in. Nylon
201RLS-2-Z7/3FTWH
3' rope lanyard w/2 locking snap hooks, 5/8'' nylon
198RLS-2-Z7/100FTW
LNYRD 5/8'' NYL. W/LCK SNP ANSI
201RS-8-Z/6FT
ROPE LNY 1/2 NYL 201RLS-8-Z/6
201RLS-8/3FTWH
3' rope lanyard w/2 locking snap hooks, 1/2'' nylon
201RLS-8-Z7/4FTWH
ANSI-2007 Compliant 4' rope lanyard w/2 locking snap hooks, 1/2'' nylon