Lanyards
Miller Titan II Positioning and Restraint Lanyards and Positioning Assemblies
Miller Titan II Positioning and Restraint Lanyards and Positioning Assemblies
ENSURES SAFETY ON JOBSITE:
Rope and Web Lanyards recommended for “work positioning” and “restraint” only.
Rope and Web Lanyards recommended for “work positioning” and “restraint” only.
Others
- Lanyard Material
- Webbing
- Rope
- Lanyard Length
- 6 metre
- Anchor Connector
- Large Locking Rebar Hook
- Locking Snap Hook
- Connector Lock Type
- Spring Loaded
- Harness Connector
- Locking Snap hook
Others
- Lanyard Material
- Webbing
- Rope
- Lanyard Length
- 6 metre
- Anchor Connector
- Large Locking Rebar Hook
- Locking Snap Hook
- Connector Lock Type
- Spring Loaded
- Harness Connector
- Locking Snap hook
- Lanyard Material : Webbing|Rope
- Lanyard Length : 6 metre
- Anchor Connector : Large Locking Rebar Hook|Locking Snap Hook
- Connector Lock Type : Spring Loaded
- Harness Connector : Locking Snap hook
Image
SKU
Description
T8221W-Z7/27INYL
ANSI Z359-2007 Compliant Web positioning assembly w/2-1/4'' locking rebar snap hook - 27''
T9111R/2FTWH
2' rope (5/8'' dia.) positioning lanyard
T9111W-Z7/8FTAF
8' web lanyard with two locking snap hooks
T9111W/5FTAF
5' webbing positioning lanyard
T9111W-Z7/6FTAF
ANSI Z359-2007 Compliant 6' webbing positioning lanyard
T9111R-Z7/6FTWH
6' rope lanyard with two locking snap hooks
T9111R-Z/4FT
TITAN ROPE LANYARD ANSI
T9112W/2FTAF
2' webbing positioning lanyard w/2-1/4'' locking rebar snap hook
T8221W-Z7/3FTYL
ANSI Z359-2007 Compliant Web positioning assembly w/2-1/4'' locking rebar snap hook - 3'
T9111W-Z7/3FTAF
3' webbing positioning lanyard