Rescue & Descent
Miller DuraHoist™ - Manhole Collar
Designed for applications involving frequent set-ups over similarlysized access openings. Simply slip collar into sewer manhole: tank hatch or other opening. Available from 17.5 in. (.44 m) to 27.5 in. (.70 m). in increments of 2-in.
Features & Benefits:
- Designed for applications involving frequent set-ups over similarly sized access openings
- Simply slip collar into sewer manhole: tank hatch or other opening
- Available from 17.5 in. (.44 m) to 27.5 in. (.70 m). in increments of 2-in.
Image
SKU
Description
DH-11/27.5
Manhole Collar (27.5'')
DH-11/23.5
Manhole Collar (23.5'')
DH-11/17.5
Manhole Collar (17.5'')
DH-11/25.5
Manhole Collar (25.5'')
DH-11/21.5
Manhole Collar (21.5'')
DH-11/19.5
Manhole Collar (19.5'')