Rescue & Descent
Miller Universal Rescue System (Series 70)
Miller Universal Rescue System (Series 70)
Easy To Use
Simple: one-person operation: the rope control handle allows the user to easily ascend and descend the rope line.
Added Safety
Should an emergency rescue situation occur: a top-side worker may activate the system to retrieve the user.
Features & Benefits:
- Aluminum head assembly with roller pulley and anti-reversing lock
- Kernmantle rope with a tensile strength of 5600 lbs.(25kN)and high-temperature resistance to 360°F (182°C)
- Rope control handle with friction locking device and with permanently attached Manyard™ shock-absorbing lanyard
- Two carabiners
- Convenient carrying bag
- Ideal for: refineries: grain elevators: subways: fire departments: breweries: chairlifts: window washing: confined spaces: shipbuilding: transmission towers: power plants: offshore drilling and bridge inspection
- A secondary fall arrest system is recommended
Others
- Kit Includes
- Kernmantle Rope
- Kernmantle Rope
- Two Carabiners
- Two Carabiners
- Material
- Aluminum
Others
- Kit Includes
- Kernmantle Rope
- Kernmantle Rope
- Two Carabiners
- Two Carabiners
- Material
- Aluminum
- Kit Includes : Kernmantle Rope|Kernmantle Rope | Two Carabiners|Two Carabiners
- Material : Aluminum