Self-Retracting Lifelines & Personal Fall Limiters
Miller® TurboLite™ Flash Personal Fall Limiter
The Miller® TurboLite™ Flash Personal Fall Limiter is designed for use in Arc Flash and Hot Works applications.
THE MILLER TURBOLITE FLASH SERIES
Designed specifically for those who work at height and are exposed to arc flash hazards; welding; or who are working near high heat areas; the Miller TurboLite Flash Personal Fall Limiter offers versatility; reliability; and maximum safety.
Engineered to deliver the assurance you expect from Miller; our new TurboLite Flash Personal Fall Limiters are available in a wide range of lengths and configurations – including single or twin versions; tie- back options; and even products specifically designed for users working in bucket trucks.
Product Specs
Features
Designed specifically for those who work at height and are exposed to arc flash hazards; welding; or who are working near high heat areas; the Miller TurboLite Flash Personal Fall Limiter offers versatility; reliability; and maximum safety.
Engineered to deliver the assurance you expect from Miller; our new TurboLite Flash Personal Fall Limiters are available in a wide range of lengths and configurations – including single or twin versions; tie- back options; and even products specifically designed for users working in bucket trucks.
Product Specs
Features
- An all-in-one solution for Arc flash and hot work applications;
- High impact housing with integral shock absorber
- Comes in various lengths; configurations; and connector options
- Rated for up to a 420lb. (189 kg) weight capacity for all connections down to foot level.
- Meets the most stringent safety standards; including ANSI Z359.14 and ASTM F887.
Others
- Edge Rated
- No
- Shock Absorber
- Yes
- Repairable
- No
- Lifeline Configuration
- Single
- Unit Connector Breaking Strength
- 5,000
- Operating Temperature Range
- (-40) to 130
- Breaking Strength
- 3,000
- Load Indicator
- Yes
- Sealed Technology
- No
- Connecting Component Swivel
- Yes
- RFID
- Yes
- Maximum Weight Capacity
- 191 US Pound
- Benefits
- Increased Safety & Peace of Mind; Outstanding Versatility; Reliability; Easy to Identify; Great Mobility; Efficient Tracking
- Product Depth
- 2.42
- Product Family
- Miller
- Standards
- OSHA 1926.502, OSHA 1910.140, ANSI A10.32, ANSI Z359.14, ASTM F877
- Lifeline Diameter
- 1
- Connector Gate Strength
- 3,600 kilogram
- Rescue_Retrieval Capability
- No
- Internal Components Material
- Aluminum/Stainless Steel
- Lifeline Material
- Kevlar®/Nomex®
- Brake Material
- Stainless Steel
Others
- Edge Rated
- No
- Shock Absorber
- Yes
- Repairable
- No
- Lifeline Configuration
- Single
- Unit Connector Breaking Strength
- 5,000
- Operating Temperature Range
- (-40) to 130
- Breaking Strength
- 3,000
- Load Indicator
- Yes
- Sealed Technology
- No
- Connecting Component Swivel
- Yes
- RFID
- Yes
- Maximum Weight Capacity
- 191 US Pound
- Benefits
- Increased Safety & Peace of Mind; Outstanding Versatility; Reliability; Easy to Identify; Great Mobility; Efficient Tracking
- Product Depth
- 2.42
- Product Family
- Miller
- Standards
- OSHA 1926.502, OSHA 1910.140, ANSI A10.32, ANSI Z359.14, ASTM F877
- Lifeline Diameter
- 1
- Connector Gate Strength
- 3,600 kilogram
- Rescue_Retrieval Capability
- No
- Internal Components Material
- Aluminum/Stainless Steel
- Lifeline Material
- Kevlar®/Nomex®
- Brake Material
- Stainless Steel
- Edge Rated : No
- Shock Absorber : Yes
- Repairable : No
- Lifeline Configuration : Single
- Unit Connector Breaking Strength : 5,000
- Operating Temperature Range : (-40) to 130
- Breaking Strength : 3,000
- Load Indicator : Yes
- Sealed Technology : No
- Connecting Component Swivel : Yes
- RFID : Yes
- Maximum Weight Capacity : 191 US Pound
- Benefits : Increased Safety & Peace of Mind; Outstanding Versatility; Reliability; Easy to Identify; Great Mobility; Efficient Tracking
- Product Depth : 2.42
- Product Family : Miller
- Standards : OSHA 1926.502, OSHA 1910.140, ANSI A10.32, ANSI Z359.14, ASTM F877
- Lifeline Diameter : 1
- Connector Gate Strength : 3,600 kilogram
- Rescue_Retrieval Capability : No
- Internal Components Material : Aluminum/Stainless Steel
- Lifeline Material : Kevlar®/Nomex®
- Brake Material : Stainless Steel
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
MFLAF-3/6FT
TurboLite Flash, Quick-Connect Harness Connector, Steel Snap Hook, 6-ft.
MFLAF-1/6FT
TurboLite Flash, Steel Snap Hook & Carabiner, 6-ft.
MFLAFB-1/4.5FT
TurboLite Flash Bucket Truck Series w/ Kevlar Extension, Aluminum Captive Eye Carabiner & Snap Hook, 4.5-ft.
MFLAF-18/6FT
TurboLite Flash, Quick-Connect Harness Connector, Aluminum Captive Eye Carabiner, 6-ft.
MFLAFA-18/4.5FT
TurboLite Flash Aerial Lift Series, Quick-Connect Harness Connector, Aluminum Captive Eye Carabiner, 4.5-ft.
MFLAFT-1/9FT
TurboLite Flash, Tie-Back, Quick-Connect Harness Connector, Aluminum Captive Eye Carabiner, 6-ft.
MFLAFA-11/4.5FT
TurboLite Flash Aerial Lift Series, Quick-Connect Harness Connector, Aluminum Snap Hook, 4.5-ft.
MFLAFB-1/6FT
TurboLite Flash Bucket Truck Series w/ Kevlar Extension, Aluminum Captive Eye Carabiner & Snap Hook, 6-ft.
MFLAF-12/6FT
TurboLite Flash, Quick-Connect Harness Connector, Aluminum Rebar Hook, 6-ft.
MFLAF-5/6FT
TurboLite Flash, Quick-Connect Harness Connector, Steel Swivel Snap Hook, 6-ft.