Self-Retracting Lifelines & Personal Fall Limiters
Titan™+
Titan™+ Self-Retracting Lifelines (SRL)
Safety
Quick activating stainless steel braking mechanism arrests free falls requiring less fall clearance than shock-absorbing lanyards. Visual load indicator indicates when the unit must be removed from service.
Extended Service Life
Constructed of durable: impact-resistant housings with steel frames: Titan™+ SRLs are designed to endure the demands of rigorous work environments.
Features & Benefits:
- Affordably priced
- Variety of working lengths – lifeline available in 30FT and 50FT galvanised cable
- No annual factory recertification required – lowers cost of ownership and increases productivity
- Snap hook with swivel: carabiner included
- Integral handle – wire rope models include an integral handle making them easy to carry and install
- Visual load indicator – indicates the unit must be removed from service
- Narrow payout port – minimizes debris entering unit
Others
- Brake Material
- Stainless steel
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Standards & Certifications
- ANSI Z359.14-2021 / OSHA
- Product Weight
- 10.7 to 14.8 lbs
- Product Length
- 30 / 50
- Product Family
- Titan™+
- Connecting Component Swivel
- Galvanized steel / Aluminum
- Unit Connector
- Carabeneer
- Shock Absorber Type
- No
- RFID
- Yes
- Rescue-Retrieval Capability
- No
- Lifeline Material
- Galvanized steel / Polyester
- Lifeline Configuration
- Overhead
- Sealed Technology
- No
- Repairable
- Yes/No
- Load Indicator
- Yes
- Lifeline Connector Opening
- 0,83 in
- Lifeline Connector
- Swivel Snap hook / snap hook
- Edge Rated
- No
- Breaking Strength
- 1800
- Unit Connector Breaking Strength
- 3600 lbs pound-force
- Lifeline Connector Material
- Galvanized steel / Aluminum
- Internal Components Material
- Galvanized steel /Stainless steel / Aluminum
- Connector Gate Strength
- 3600
- Unit Connector Material
- Steel
- Maximum Weight Capacity
- 420
Others
- Brake Material
- Stainless steel
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Standards & Certifications
- ANSI Z359.14-2021 / OSHA
- Product Weight
- 10.7 to 14.8 lbs
- Product Length
- 30 / 50
- Product Family
- Titan™+
- Connecting Component Swivel
- Galvanized steel / Aluminum
- Unit Connector
- Carabeneer
- Shock Absorber Type
- No
- RFID
- Yes
- Rescue-Retrieval Capability
- No
- Lifeline Material
- Galvanized steel / Polyester
- Lifeline Configuration
- Overhead
- Sealed Technology
- No
- Repairable
- Yes/No
- Load Indicator
- Yes
- Lifeline Connector Opening
- 0,83 in
- Lifeline Connector
- Swivel Snap hook / snap hook
- Edge Rated
- No
- Breaking Strength
- 1800
- Unit Connector Breaking Strength
- 3600 lbs pound-force
- Lifeline Connector Material
- Galvanized steel / Aluminum
- Internal Components Material
- Galvanized steel /Stainless steel / Aluminum
- Connector Gate Strength
- 3600
- Unit Connector Material
- Steel
- Maximum Weight Capacity
- 420
- Brake Material : Stainless steel
- Operating Temperature Range : (-40) to 130 degree Fahrenheit
- Standards & Certifications : ANSI Z359.14-2021 / OSHA
- Product Weight : 10.7 to 14.8 lbs
- Product Length : 30 / 50
- Product Family : Titan™+
- Connecting Component Swivel : Galvanized steel / Aluminum
- Unit Connector : Carabeneer
- Shock Absorber Type : No
- RFID : Yes
- Rescue-Retrieval Capability : No
- Lifeline Material : Galvanized steel / Polyester
- Lifeline Configuration : Overhead
- Sealed Technology : No
- Repairable : Yes/No
- Load Indicator : Yes
- Lifeline Connector Opening : 0,83 in
- Lifeline Connector : Swivel Snap hook / snap hook
- Edge Rated : No
- Breaking Strength : 1800
- Unit Connector Breaking Strength : 3600 lbs pound-force
- Lifeline Connector Material : Galvanized steel / Aluminum
- Internal Components Material : Galvanized steel /Stainless steel / Aluminum
- Connector Gate Strength : 3600
- Unit Connector Material : Steel
- Maximum Weight Capacity : 420