Self-Retracting Lifelines & Personal Fall Limiters
TurboLite+ Arc Flash
Meets latest ANSI standard / New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
The Miller® TurboLite™ Flash+ Personal Fall Limiter is an upgrade on the legacy TurboLite Flash, designed for use in Arc Flash and Hot Works applications.
The Miller® TurboLite™ Flash+ Series
The Miller TurboLite™ Flash+ Personal Fall Limiter (PFL) is designed specifically for those who work at height and are exposed to arc flash hazards or high heat areas, such as hot work applications. This PFL helps to provide versatility, reliability and maximum safety across any hot work application involving cutting, welding, soldering, grinding, or any similar activity producing a spark, flame, or heat.
The TurboLite Flash Personal Fall Limiters are available in a variety of lengths and configurations – including single or twin versions, and even products specifically designed for users working in bucket trucks.
The original Personal Fall Limiter is now part of the PLUS family of newly redesigned self-retracting lifelines, rated to provide protection for up to a 420lb (190.5 kg) worker, showcasing new user-friendly labels and design that aligns with Honeywell Miller harnesses.
Features & Benefits
- Meets OSHA 1926.502, and the new ANSI Z359.14-2021 Class 1
- An all-in-one solution for arc flash and hot work applications
- High-impact housing with integral shock absorber
- Available in various lengths and configurations, plus connector options
- Rated for up to 420lb. (189 kg) weight capacity for all connections
- Meets the most stringent safety standards, including ANSI Z359.14-2021 and ASTM F887
- Feature a web lifeline comprised of Kevlar® and Nomex® which provides resistance to flame, heat, and burns
- Designed to maintain flame resistance of up to 40±5 cal/cm2. In addition to providing flame resistance
Recommended Industries/Use
Utilities, Construction, Electricians, General Industry, Government, Ironwork, and Wind Energy
Hot work applications, Working at height, slips, trips and falls, order picking, 4’ and above, self-retracting lanyard, self-retracting lifeline, self-retracting devices, mobility, overhead anchorage
Others
- RFID
- Yes
- Unit Connector Breaking Strength
- 3600 pound-force
- Internal Components Material
- Aluminum & Galvinzed steel & Stainless steel
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Lifeline Connector Material
- Aluminum / Galvanized steel
- Connecting Component Swivel
- Yes
- Lifeline Connector Opening
- 0.75 (Carabiner) / 0.83 (Snap hook)
- Unit Connector Material
- Aluminum / Galvanized steel
- Maximum Weight Capacity
- 420
- Connector Gate Strength
- 3600
- Lifeline Configuration
- Single / Twin
- Lifeline Connector
- Locking Snap hook / Snap hook / Captive eye carabiner
- Sealed Technology
- No
- Lifeline Material
- Vectran core, polyester jacket
- Breaking Strength
- 3600
- Unit Connector
- Carabiner / Quick connect / Web loop / Captive eye carabiner
- Product Weight
- 3.6 to 8.4
- Product Length
- 4.5FT/6FT
- Product Family
- Turbolite+ Arc flash
- Load Indicator
- Yes
- Brake Material
- Stainless steel
- Product Depth
- 2.60 (R)
- 2.72 (SR)
- 2.73 (LR)
- Repairable
- No
- Edge Rated
- No
- Standards
- ANSI/ASSP Z359.14-2021 / OSHA
- Benefits
- Innovative lightweight design
- Meets latest ANSI standard
- New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
Others
- RFID
- Yes
- Unit Connector Breaking Strength
- 3600 pound-force
- Internal Components Material
- Aluminum & Galvinzed steel & Stainless steel
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Lifeline Connector Material
- Aluminum / Galvanized steel
- Connecting Component Swivel
- Yes
- Lifeline Connector Opening
- 0.75 (Carabiner) / 0.83 (Snap hook)
- Unit Connector Material
- Aluminum / Galvanized steel
- Maximum Weight Capacity
- 420
- Connector Gate Strength
- 3600
- Lifeline Configuration
- Single / Twin
- Lifeline Connector
- Locking Snap hook / Snap hook / Captive eye carabiner
- Sealed Technology
- No
- Lifeline Material
- Vectran core, polyester jacket
- Breaking Strength
- 3600
- Unit Connector
- Carabiner / Quick connect / Web loop / Captive eye carabiner
- Product Weight
- 3.6 to 8.4
- Product Length
- 4.5FT/6FT
- Product Family
- Turbolite+ Arc flash
- Load Indicator
- Yes
- Brake Material
- Stainless steel
- Product Depth
- 2.60 (R)
- 2.72 (SR)
- 2.73 (LR)
- Repairable
- No
- Edge Rated
- No
- Standards
- ANSI/ASSP Z359.14-2021 / OSHA
- Benefits
- Innovative lightweight design
- Meets latest ANSI standard
- New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
- RFID : Yes
- Unit Connector Breaking Strength : 3600 pound-force
- Internal Components Material : Aluminum & Galvinzed steel & Stainless steel
- Operating Temperature Range : (-40) to 130 degree Fahrenheit
- Lifeline Connector Material : Aluminum / Galvanized steel
- Connecting Component Swivel : Yes
- Lifeline Connector Opening : 0.75 (Carabiner) / 0.83 (Snap hook)
- Unit Connector Material : Aluminum / Galvanized steel
- Maximum Weight Capacity : 420
- Connector Gate Strength : 3600
- Lifeline Configuration : Single / Twin
- Lifeline Connector : Locking Snap hook / Snap hook / Captive eye carabiner
- Sealed Technology : No
- Lifeline Material : Vectran core, polyester jacket
- Breaking Strength : 3600
- Unit Connector : Carabiner / Quick connect / Web loop / Captive eye carabiner
- Product Weight : 3.6 to 8.4
- Product Length : 4.5FT/6FT
- Product Family : Turbolite+ Arc flash
- Load Indicator : Yes
- Brake Material : Stainless steel
- Product Depth : 2.60 (R)|2.72 (SR)|2.73 (LR)
- Repairable : No
- Edge Rated : No
- Standards : ANSI/ASSP Z359.14-2021 / OSHA
- Benefits : Innovative lightweight design|Meets latest ANSI standard|New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design