/content/sps/us/en/search-results.html

Boots

BT4020 Structural Firefighting Boot

Full-grain leather Morning Pride firefighting boots with new rigid shaft and optimal underfoot comfort

Overview
Designed to withstand the harshest conditions, the new Honeywell Morning Pride BT4020 structural firefighting boots are an optimal combination of robustness, high-quality, durable materials and enhanced protection. Comfortable and extremely strong, these firefighting boots are highly resistant to rugged conditions while helping to provide effective protection.
Features and Benefits:
  • Premium full-grain leather
  • Decreased donning time with new rigid shaft
  • STEDAIR® REFLEX fabric bootie system
  • Leather reinforced 1” bootstraps
  • SWEN-FLEX® PRO black composite puncture-resistant midsole
  • Silver reflective piping
  • Impact- and corrosion-resistant epoxy-coated steel-toe cap
  • Ladder shank with triple reinforcement ridges
  • Molded heel counter and heel lock system
  • Cemented outsole with self-cleaning lugs
  • Diamond structure on the sole waist
  • FR rubber bumper toe
  • Removable cushion insert
  • Individually barcoded
  • Widths: M, W, XW (each pair comes with two removable shims to customize your width)
 
Certifications:
  • NFPA 1971 - Structural Firefighting
  • Sizes:
  • Half sizes 7-1/2 to 12-1/2
  • Full sizes 6 to 15
Infographic
Name
Description
File Size
Date
Size
BT4020 Structural Firefighting Boot Flyer
application/pdf 1.12 MB
4/29/2024
1.12 MB
Name
Description
File Size
Date
Size
BT4020 Structural Firefighting Boot Flyer
application/pdf 1.12 MB
4/29/2024
1.12 MB
Name
Description
File Size
Date
Size
BT4020 Structural Firefighting Boot Flyer
1.12 MB
4/29/2024