/content/sps/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Helmets

Morning Pride® BEN 2 Low Rider PLUS Traditional

LOW RIDING – STRONGEST SHELL

PART OF THE MORNING PRIDE SERIES

For over 20 years, the iconic Morning Pride Ben 2 helmet with EZ-Flips™ has had a particularly dedicated following. Here’s why…

Features and Benefits:

  • EZ-FLIPS™
  • The 2013 edition of NFPA 1971 raised the requirements for helmet-mounted faceshields below the brim. Our team worked arduously to develop a new generation of EZ-Flips™ that would meet the rigorous new criteria. The new EZ-Flips™ were born...outperforming those tough requirements, making the Ben 2 the only helmet with flip-down face protection certified to NFPA 1971, current edition.

STRONGEST SHELL:

  • Did you know that the Ben 2 helmet offers the strongest shell on the market? The Ben 2 is made of FYR-Glass - a proprietary custom-blended material found only in Morning Pride helmets. Our testing shows that FYR-Glass helmets are 39% more resistant to impact penetration than conventional fiberglass helmets and offer superior heat performance.

LOW PROFILE:

  • With a low center of gravity, the Ben 2 also rides low, resulting in better balance and significantly reduced neck strain.

SUSPENSION SYSTEM:

  • Plus, the Ben 2 provides a 6-position suspension with one-piece headband and ratchet assembly that can be adjusted without disassembly.

Certification:

  • NFPA 1971

Optional Training Cover:

  • Aluminized Pbi cover – recommended for live fire training – not for proximity fire fighting

Optional Eye and Face Protection:

  • 4˝ x .150˝ new generation faceshields
  • Paulson or ESS NFPA 1971 goggles
  • EZ-Flips™ (NFPA 1971, 2013 Edition and ANSI Z87.1+)

Optional Accessories:

  • Goggle Garage
  • Leather Headband and Ratchet Cover

Optional Ear Covers:

  • Black PBI 2-layer FR cotton
  • Canadian style

Optional Trim:

  • 8 trapezoids 3M™ Scotchlite™ lime or orange
  • 8 trapezoids 3M™ Scotchlite™ 2-tone silver/lime or silver/orange

Optional Eagle Front Holder:

  • Stamped brass traditional eagle front holder

Optional Fronts:

  • FDNY Assigned Officer front
  • FDNY Firefighter front
  • FDNY Covering Officer front
  • LA County front
  • Houston front
  • Memphis front
  • Fort Worth front
  • Sacramento front
  • Columbus or Chicago front
  • Houston Passport System front
  • LA County Passport System front
  • Truck Lettered front
  • Field Comm Unit (recessed or raised) fronts
  • Acting Batt Chief (recessed or raised) front
  • Arched Assigned Officer front
  • Recognition Award front
  • Basic front
  • Gold Leaf front
  • Multicolor Integral front

Optional Front Accessories:

  • Metal circular rank insignias
  • Anti-snag front stabilization bracket
Manuals and Guides
Name
Description
File Size
Date
Size
Helmets Morning Pride 1971 User Guide
application/pdf 1.09 MB
7/15/2021
1.09 MB
BEN 2 Ratchet Suspension 2 - Piece Brow Crown Instructions
application/pdf 591.14 KB
7/15/2021
591.14 KB
Converting to Velcro Style Earflaps Instructions
application/pdf 108.05 KB
7/15/2021
108.05 KB
BEN 2 Ratchet Suspension 1-Piece Brow Crown Instructions
application/pdf 580.32 KB
7/15/2021
580.32 KB
BEN Helmet 2 4-Strap Suspension Kit Instructions
application/pdf 731.1 KB
7/15/2021
731.1 KB
Converting to Velcro–Style Pbi-Kevlar Earflaps Instructions
application/pdf 108.11 KB
7/15/2021
108.11 KB
Others
Name
Description
File Size
Date
Size
application/pdf 5.95 MB
7/15/2021
5.95 MB
First Responder Helmets
application/pdf 6.81 MB
7/15/2021
6.81 MB
Name
Description
File Size
Date
Size
5.95 MB
7/15/2021
5.95 MB
Helmets Morning Pride 1971 User Guide
1.09 MB
7/15/2021
1.09 MB
BEN 2 Ratchet Suspension 2 - Piece Brow Crown Instructions
591.14 KB
7/15/2021
591.14 KB
Converting to Velcro Style Earflaps Instructions
108.05 KB
7/15/2021
108.05 KB
BEN 2 Ratchet Suspension 1-Piece Brow Crown Instructions
580.32 KB
7/15/2021
580.32 KB
BEN Helmet 2 4-Strap Suspension Kit Instructions
731.1 KB
7/15/2021
731.1 KB
First Responder Helmets
6.81 MB
7/15/2021
6.81 MB
Converting to Velcro–Style Pbi-Kevlar Earflaps Instructions
108.11 KB
7/15/2021
108.11 KB
Name
Description
File Size
Date
Size
Helmets Morning Pride 1971 User Guide
1.09 MB
7/15/2021
BEN 2 Ratchet Suspension 2 - Piece Brow Crown Instructions
591.14 KB
7/15/2021
Converting to Velcro Style Earflaps Instructions
108.05 KB
7/15/2021
BEN 2 Ratchet Suspension 1-Piece Brow Crown Instructions
580.32 KB
7/15/2021
BEN Helmet 2 4-Strap Suspension Kit Instructions
731.1 KB
7/15/2021
Converting to Velcro–Style Pbi-Kevlar Earflaps Instructions
108.11 KB
7/15/2021
5.95 MB
7/15/2021
First Responder Helmets
6.81 MB
7/15/2021