/content/sps/us/en/search-results.html

Helmets

Morning Pride® Ben 3 Low Rider Plus Traditional

Structural Lightweight Helmet

Overview
PART OF THE MORNING PRIDE SERIESFor over 20 years, the iconic Morning Pride Ben 2 helmet with EZ-Flips™ has had a particularly dedicated following. We have developed a more durable and lightweight helmet. Introducing the Ben 3 Low Rider Plus Traditional.Features and Benefits:
  • Light Weight EZ-FLIPS™
  • Durable Eagle front holder
  • Shell height reduced by 20mm
  • High density rigid foam inside shell with added layer of protection
  • Easily detachable U bracket
  • Velcro attached ear flaps
Added Benefits:Clean Easy to remove inner parts for cleaning.Strength Proprietary shell material provides outstanding heat protection with 39% more resistance to impact penetration than conventional fiberglass material.Durability Precision-engineered with rugged components that stand up to the test of time.Comfort Easy-to-adjust padded headband and suspension components ensure a customized fit and low ride. Innovation Unique design and materials provide excellent protection and functionality.Did you know that the Ben 3 helmet offers the strongest shell on the market? The Ben 3 is made of FYR-Glass - a proprietary custom-blended material found only in Morning Pride helmets. Our testing shows that FYR-Glass helmets are 39% more resistant to impact penetration than conventional fiberglass helmets and offer superior heat performance.LOW PROFILE:
  • With a low center of gravity, the Ben 3 also rides low, resulting in better balance and significantly reduced neck strain.
SUSPENSION SYSTEM:
  • Plus, the Ben 3 provides a 8-position suspension with one-piece headband and ratchet assembly that can be adjusted without disassembly.
Certification:
  • NFPA 1971
Optional Training Cover:
  • Aluminized Pbi cover – recommended for live fire training – not for proximity fire fighting
Optional Eye and Face Protection:
  • 4˝ x .150˝ new generation faceshields
  • 6˝ x .150˝ new generation faceshields
  • ESS NFPA 1971 quick strap goggles
  • EZ-Flips™ (NFPA 1971, 2013 Edition and ANSI Z87.1+)
Optional Accessories:
  • Goggle Garage
  • Leather Headband and Ratchet Cover
  • Winter liner
Optional Ear Covers:
  • Black PBI 2-layer FR cotton
  • Canadian style
  • Light weight Nomex 2 layer & Stedair
  • Light weight Nomex 2 layer & RT7100 MB
Optional Trim:
  • 8 trapezoids 3M™ Scotchlite™ lime or orange
  • 8 trapezoids 3M™ Scotchlite™ 2-tone silver/lime or silver/orange
Optional Eagle Front Holder:
  • Stamped brass traditional eagle front holder
Optional Fronts:
  • FDNY Assigned Officer front
  • FDNY Firefighter front
  • FDNY Covering Officer front
  • LA County front
  • Houston front
  • Memphis front
  • Fort Worth front
  • Sacramento front
  • Columbus or Chicago front
  • Houston Passport System front
  • LA County Passport System front
  • Truck Lettered front
  • Field Comm Unit (recessed or raised) fronts
  • Acting Batt Chief (recessed or raised) front
  • Arched Assigned Officer front
  • Recognition Award front
  • Basic front
  • Gold Leaf front
  • Multicolor Integral front
Optional Front Accessories:
  • Metal circular rank insignias
  • Anti-snag front stabilization bracket
Sales Sheet
Name
Description
File Size
Date
Size
Ben 3 Helmet Flyer | Honeywell
application/pdf 1.43 MB
4/29/2024
1.43 MB
Others
Name
Description
File Size
Date
Size
Ben 3 Helmet Clean Kit
application/pdf 980.09 KB
5/20/2024
980.09 KB
Name
Description
File Size
Date
Size
Ben 3 Helmet Flyer | Honeywell
application/pdf 1.43 MB
4/29/2024
1.43 MB
Ben 3 Helmet Clean Kit
application/pdf 980.09 KB
5/20/2024
980.09 KB
Name
Description
File Size
Date
Size
Ben 3 Helmet Flyer | Honeywell
1.43 MB
4/29/2024
Ben 3 Helmet Clean Kit
980.09 KB
5/20/2024