Hoods
The MaskMate™ Hood with STEDAIR® PREVENT
Reduces exposure to carcinogenic particulates
This hood, made with STEDAIR® PREVENT, which has a particulate-blocking efficiency of 99.9%, is one of the most technologically-advanced hoods on the market. It is designed to reduce particulate transfer through the hood on the wearer’s face and neck, while remaining breathable and thermally protective.
Features and Benefits:
- Unique design that meets NFPA 1971 specifications
- Superior particulate-blocking thanks to STEDAIR® PREVENT technology
- Air permeable
Sizes:
- Universal: 20' - 23.75'
- XL: 24' - 25.25'