Cut Resistant Gloves
Perfect Fit 13G GY PU A2/B
Perfect Fit 13G GY PU A2/B
The Honeywell Perfect Fit gloves are engineered to be lightweight, glass fiber-free, and coated with a specialty engineered Polyurethane (PU); this PU coating is designed with a low level of dimethylformamide (DMF) which protects your workers at a higher level.
We engineered the Honeywell Perfect Fit Gloves using advanced technologies and unique features.
The gloves are designed to help workers perform at their best with enhanced comfort, dexterity, grip and protection.
INDUSTRIES : Automotive, Machinery and Equipment, Metal Fabrication , Warehousing and Logistics, Manufacturing, Construction, Transportation
APPLICATIONS: Handling sharp objects, Painting and surface inspections, Chassis assembly, Mounting and dismantling, Maintenance, Fastening components and parts
Packaging: inner pack of 10 pairs
Others
- Coating Coverage
- PALM FOR PU COATING AND 3/4 PALM FOR NR
- Palm
- Length
- up to 300
- Arc flash protection EN 61482-1-2
- N
- Pesticides (ISO 18889)
- N
- Material
- HPPE, Polyurethane
- Glove Type
- Cut protection
- Size
- 6, 7, 8, 9, 10, 11
- Protection Type
- Cut protection
- Latex Free
- N
- Impact Resistance
- N
- Brand
- Honeywell
- Abrasion Resistance
- 4
- With a Range from 3 to 6
- Silicone Free
- Y
- Protection against radioactive contamination (EN 421)
- N
- Mechanical Protection
- Y
- Glove Gauge
- 13
- Features & Benefits
- COATING BREATHABILITY AND DEXTERITY
- Cut Protection
- Coated
- PU
- PU COATING
- Antistatics EN 16350
- N
- Virus (EN ISO 374-5)
- N
- Size Range From
- 6
- Powder Content
- N
- Lining Material
- HPPE
- Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Liner Color
- the Colors are Red, Yellow, Green and Blue
- Food certification
- Y
- Cuff Style
- Wristband
- Cuff Length
- 300 inch
- Clean Room Capability
- N
- Touchscreen Compatible
- N
- Style
- NPF22-7113G
- Puncture Resistance
- 3
- With a range of 2 to 4
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Cut Resistance EN 388
- X
- Coating Color
- GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL
- Grey
- Wrist Type
- Extended Wrist
- Washable
- Y
- Standards & Certifications
- ANSI/ISEA 105:2016
- EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Product Family
- Perfect Fit 13G GY PU A2/B
- Packaging
- 10
- ISO 13997 Cut Protection
- A2/B
- Coating Material
- Polyurethane
- Velourised
- N
- Tear Resistance
- 4
- Size Range To
- 11
- PPE Category
- 2
- OEKO-TEX 100
- N
- Grip
- Dry grip
- Cut Resistance
- A2
- CUT RESISTANCE LEVEL FROM A1 TO A6
- Color
- grey
Others
- Coating Coverage
- PALM FOR PU COATING AND 3/4 PALM FOR NR
- Palm
- Length
- up to 300
- Arc flash protection EN 61482-1-2
- N
- Pesticides (ISO 18889)
- N
- Material
- HPPE, Polyurethane
- Glove Type
- Cut protection
- Size
- 6, 7, 8, 9, 10, 11
- Protection Type
- Cut protection
- Latex Free
- N
- Impact Resistance
- N
- Brand
- Honeywell
- Abrasion Resistance
- 4
- With a Range from 3 to 6
- Silicone Free
- Y
- Protection against radioactive contamination (EN 421)
- N
- Mechanical Protection
- Y
- Glove Gauge
- 13
- Features & Benefits
- COATING BREATHABILITY AND DEXTERITY
- Cut Protection
- Coated
- PU
- PU COATING
- Antistatics EN 16350
- N
- Virus (EN ISO 374-5)
- N
- Size Range From
- 6
- Powder Content
- N
- Lining Material
- HPPE
- Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Liner Color
- the Colors are Red, Yellow, Green and Blue
- Food certification
- Y
- Cuff Style
- Wristband
- Cuff Length
- 300 inch
- Clean Room Capability
- N
- Touchscreen Compatible
- N
- Style
- NPF22-7113G
- Puncture Resistance
- 3
- With a range of 2 to 4
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Cut Resistance EN 388
- X
- Coating Color
- GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL
- Grey
- Wrist Type
- Extended Wrist
- Washable
- Y
- Standards & Certifications
- ANSI/ISEA 105:2016
- EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Product Family
- Perfect Fit 13G GY PU A2/B
- Packaging
- 10
- ISO 13997 Cut Protection
- A2/B
- Coating Material
- Polyurethane
- Velourised
- N
- Tear Resistance
- 4
- Size Range To
- 11
- PPE Category
- 2
- OEKO-TEX 100
- N
- Grip
- Dry grip
- Cut Resistance
- A2
- CUT RESISTANCE LEVEL FROM A1 TO A6
- Color
- grey
- Coating Coverage : PALM FOR PU COATING AND 3/4 PALM FOR NR|Palm
- Length : up to 300
- Arc flash protection EN 61482-1-2 : N
- Pesticides (ISO 18889) : N
- Material : HPPE, Polyurethane
- Glove Type : Cut protection
- Size : 6, 7, 8, 9, 10, 11
- Protection Type : Cut protection
- Latex Free : N
- Impact Resistance : N
- Brand : Honeywell
- Abrasion Resistance : 4|With a Range from 3 to 6
- Silicone Free : Y
- Protection against radioactive contamination (EN 421) : N
- Mechanical Protection : Y
- Glove Gauge : 13
- Features & Benefits : COATING BREATHABILITY AND DEXTERITY|Cut Protection
- Coated : PU|PU COATING
- Antistatics EN 16350 : N
- Virus (EN ISO 374-5) : N
- Size Range From : 6
- Powder Content : N
- Lining Material : HPPE|Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Liner Color : the Colors are Red, Yellow, Green and Blue
- Food certification : Y
- Cuff Style : Wristband
- Cuff Length : 300 inch
- Clean Room Capability : N
- Touchscreen Compatible : N
- Style : NPF22-7113G
- Puncture Resistance : 3|With a range of 2 to 4
- Protection against microorganisms (EN ISO 374-5) : N
- Protection against ionising radiation (EN 421) : N
- Protection against electrical voltages EN 60903 : N
- Cut Resistance EN 388 : X
- Coating Color : GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL|Grey
- Wrist Type : Extended Wrist
- Washable : Y
- Standards & Certifications : ANSI/ISEA 105:2016|EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Product Family : Perfect Fit 13G GY PU A2/B
- Packaging : 10
- ISO 13997 Cut Protection : A2/B
- Coating Material : Polyurethane
- Velourised : N
- Tear Resistance : 4
- Size Range To : 11
- PPE Category : 2
- OEKO-TEX 100 : N
- Grip : Dry grip
- Cut Resistance : A2|CUT RESISTANCE LEVEL FROM A1 TO A6
- Color : grey