Cut Resistant Gloves
Perfect Fit 13G GY PU A3/C
Perfect Fit 13G GY PU A3/C
The Honeywell Perfect Fit gloves are engineered to be lightweight, glass fiber-free, and coated with a specialty engineered Polyurethane (PU); this PU coating is designed with a low level of dimethylformamide (DMF) which protects your workers at a higher level.
We engineered the Honeywell Perfect Fit Gloves using advanced technologies and unique features.
The gloves are designed to help workers perform at their best with enhanced comfort, dexterity, grip and protection.
INDUSTRIES : Automotive, Machinery and Equipment, Metal Fabrication , Warehousing and Logistics, Manufacturing, Construction, Transportation
APPLICATIONS: Handling sharp objects, Painting and surface inspections, Chassis assembly, Mounting and dismantling, Maintenance, Fastening components and parts
Packaging: inner pack of 10 pairs
Others
- Packaging
- 10
- Wrist Type
- Extended Wrist
- Velourised
- N
- Silicone Free
- Y
- Puncture Resistance
- 3
- With a range of 2 to 4
- Protection Type
- Cut protection
- OEKO-TEX 100
- N
- Impact Resistance
- N
- Glove Type
- Cut protection
- Cuff Length
- 300 inch
- Size Range From
- 6
- Size
- 6, 7, 8, 9, 10, 11
- Protection against radioactive contamination (EN 421)
- N
- Material
- HPPE, Basalt, Polyurethane
- Food certification
- Y
- Features & Benefits
- COATING BREATHABILITY AND DEXTERITY
- Cut Protection
- Cut Resistance EN 388
- X
- Cuff Style
- Wristband
- Coated
- PU
- PU COATING
- Antistatics EN 16350
- N
- Touchscreen Compatible
- N
- Mechanical Protection
- Y
- Brand
- Honeywell
- Standards & Certifications
- ANSI/ISEA 105:2016
- EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Glove Gauge
- 13
- Color
- grey
- Protection against electrical voltages EN 60903
- N
- Product Family
- Perfect Fit 13G GY PU A3/C
- Lining Material
- HPPE, Basalt
- Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Length
- up to 300
- Latex Free
- N
- Cut Resistance
- A3
- CUT RESISTANCE LEVEL FROM A1 TO A6
- Coating Coverage
- PALM FOR PU COATING AND 3/4 PALM FOR NR
- Palm
- Abrasion Resistance
- 4
- With a Range from 3 to 6
- Tear Resistance
- 4
- Size Range To
- 11
- Protection against ionising radiation (EN 421)
- N
- Powder Content
- N
- Liner Color
- the Colors are Red, Yellow, Green and Blue
- ISO 13997 Cut Protection
- A3/C
- Coating Material
- Polyurethane
- Coating Color
- GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL
- Grey
- Clean Room Capability
- N
- Arc flash protection EN 61482-1-2
- N
- Virus (EN ISO 374-5)
- N
- Style
- NPF23-0113G
- Pesticides (ISO 18889)
- N
- PPE Category
- 2
- Grip
- Dry grip
- Washable
- Y
- Protection against microorganisms (EN ISO 374-5)
- N
Others
- Packaging
- 10
- Wrist Type
- Extended Wrist
- Velourised
- N
- Silicone Free
- Y
- Puncture Resistance
- 3
- With a range of 2 to 4
- Protection Type
- Cut protection
- OEKO-TEX 100
- N
- Impact Resistance
- N
- Glove Type
- Cut protection
- Cuff Length
- 300 inch
- Size Range From
- 6
- Size
- 6, 7, 8, 9, 10, 11
- Protection against radioactive contamination (EN 421)
- N
- Material
- HPPE, Basalt, Polyurethane
- Food certification
- Y
- Features & Benefits
- COATING BREATHABILITY AND DEXTERITY
- Cut Protection
- Cut Resistance EN 388
- X
- Cuff Style
- Wristband
- Coated
- PU
- PU COATING
- Antistatics EN 16350
- N
- Touchscreen Compatible
- N
- Mechanical Protection
- Y
- Brand
- Honeywell
- Standards & Certifications
- ANSI/ISEA 105:2016
- EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Glove Gauge
- 13
- Color
- grey
- Protection against electrical voltages EN 60903
- N
- Product Family
- Perfect Fit 13G GY PU A3/C
- Lining Material
- HPPE, Basalt
- Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Length
- up to 300
- Latex Free
- N
- Cut Resistance
- A3
- CUT RESISTANCE LEVEL FROM A1 TO A6
- Coating Coverage
- PALM FOR PU COATING AND 3/4 PALM FOR NR
- Palm
- Abrasion Resistance
- 4
- With a Range from 3 to 6
- Tear Resistance
- 4
- Size Range To
- 11
- Protection against ionising radiation (EN 421)
- N
- Powder Content
- N
- Liner Color
- the Colors are Red, Yellow, Green and Blue
- ISO 13997 Cut Protection
- A3/C
- Coating Material
- Polyurethane
- Coating Color
- GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL
- Grey
- Clean Room Capability
- N
- Arc flash protection EN 61482-1-2
- N
- Virus (EN ISO 374-5)
- N
- Style
- NPF23-0113G
- Pesticides (ISO 18889)
- N
- PPE Category
- 2
- Grip
- Dry grip
- Washable
- Y
- Protection against microorganisms (EN ISO 374-5)
- N
- Packaging : 10
- Wrist Type : Extended Wrist
- Velourised : N
- Silicone Free : Y
- Puncture Resistance : 3|With a range of 2 to 4
- Protection Type : Cut protection
- OEKO-TEX 100 : N
- Impact Resistance : N
- Glove Type : Cut protection
- Cuff Length : 300 inch
- Size Range From : 6
- Size : 6, 7, 8, 9, 10, 11
- Protection against radioactive contamination (EN 421) : N
- Material : HPPE, Basalt, Polyurethane
- Food certification : Y
- Features & Benefits : COATING BREATHABILITY AND DEXTERITY|Cut Protection
- Cut Resistance EN 388 : X
- Cuff Style : Wristband
- Coated : PU|PU COATING
- Antistatics EN 16350 : N
- Touchscreen Compatible : N
- Mechanical Protection : Y
- Brand : Honeywell
- Standards & Certifications : ANSI/ISEA 105:2016|EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Glove Gauge : 13
- Color : grey
- Protection against electrical voltages EN 60903 : N
- Product Family : Perfect Fit 13G GY PU A3/C
- Lining Material : HPPE, Basalt|Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Length : up to 300
- Latex Free : N
- Cut Resistance : A3|CUT RESISTANCE LEVEL FROM A1 TO A6
- Coating Coverage : PALM FOR PU COATING AND 3/4 PALM FOR NR|Palm
- Abrasion Resistance : 4|With a Range from 3 to 6
- Tear Resistance : 4
- Size Range To : 11
- Protection against ionising radiation (EN 421) : N
- Powder Content : N
- Liner Color : the Colors are Red, Yellow, Green and Blue
- ISO 13997 Cut Protection : A3/C
- Coating Material : Polyurethane
- Coating Color : GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL|Grey
- Clean Room Capability : N
- Arc flash protection EN 61482-1-2 : N
- Virus (EN ISO 374-5) : N
- Style : NPF23-0113G
- Pesticides (ISO 18889) : N
- PPE Category : 2
- Grip : Dry grip
- Washable : Y
- Protection against microorganisms (EN ISO 374-5) : N