Cut Resistant Gloves
Perfect Fit 13G GY PU A6/F
Perfect Fit 13G GY PU A6/F
The Honeywell Perfect Fit gloves are engineered to be lightweight, glass fiber-free, and coated with a specialty engineered Polyurethane (PU); this PU coating is designed with a low level of dimethylformamide (DMF) which protects your workers at a higher level.
We engineered the Honeywell Perfect Fit Gloves using advanced technologies and unique features.
The gloves are designed to help workers perform at their best with enhanced comfort, dexterity, grip and protection.
INDUSTRIES : Automotive, Machinery and Equipment, Metal Fabrication , Warehousing and Logistics, Manufacturing, Construction, Transportation
APPLICATIONS: Handling sharp objects, Painting and surface inspections, Chassis assembly, Mounting and dismantling, Maintenance, Fastening components and parts
Packaging: inner pack of 10 pairs
Others
- ISO 13997 Cut Protection
- A6/F
- Style
- NPF26-9113G
- Puncture Resistance
- 4
- With a range of 2 to 4
- Features & Benefits
- COATING BREATHABILITY AND DEXTERITY
- Cut Protection
- Coating Material
- Polyurethane
- Coated
- PU
- PU COATING
- Brand
- Honeywell
- Abrasion Resistance
- 4
- With a Range from 3 to 6
- Wrist Type
- Extended Wrist
- Silicone Free
- Y
- Mechanical Protection
- Y
- Arc flash protection EN 61482-1-2
- N
- Protection against ionising radiation (EN 421)
- N
- Packaging
- 10
- Material
- Stainless steel, Polyurethane
- Food certification
- Y
- Velourised
- N
- Standards & Certifications
- ANSI/ISEA 105:2016
- EN ISO 21420, EN 388, ANSI/ISEA 105
- Protection against radioactive contamination (EN 421)
- N
- Powder Content
- N
- OEKO-TEX 100
- N
- Lining Material
- Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Stainless steel
- Cut Resistance EN 388
- X
- Cuff Style
- Wristband
- Color
- grey
- Clean Room Capability
- N
- Tear Resistance
- 4
- Size Range To
- 11
- Protection against microorganisms (EN ISO 374-5)
- N
- Glove Type
- Cut protection
- Glove Gauge
- 13
- Cut Resistance
- A6
- CUT RESISTANCE LEVEL FROM A1 TO A6
- Coating Coverage
- PALM FOR PU COATING AND 3/4 PALM FOR NR
- Palm
- Coating Color
- GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL
- Grey
- Protection against electrical voltages EN 60903
- N
- Protection Type
- Cut protection
- Antistatics EN 16350
- N
- Washable
- Y
- Virus (EN ISO 374-5)
- N
- Size Range From
- 6
- Pesticides (ISO 18889)
- N
- Liner Color
- the Colors are Red, Yellow, Green and Blue
- Length
- up to 300
- Grip
- Dry grip
- Cuff Length
- 300 inch
- Touchscreen Compatible
- N
- Size
- 6, 7, 8, 9, 10, 11
- Product Family
- Perfect Fit 13G GY PU A6/F
- PPE Category
- 2
- Latex Free
- N
- Impact Resistance
- N
Others
- ISO 13997 Cut Protection
- A6/F
- Style
- NPF26-9113G
- Puncture Resistance
- 4
- With a range of 2 to 4
- Features & Benefits
- COATING BREATHABILITY AND DEXTERITY
- Cut Protection
- Coating Material
- Polyurethane
- Coated
- PU
- PU COATING
- Brand
- Honeywell
- Abrasion Resistance
- 4
- With a Range from 3 to 6
- Wrist Type
- Extended Wrist
- Silicone Free
- Y
- Mechanical Protection
- Y
- Arc flash protection EN 61482-1-2
- N
- Protection against ionising radiation (EN 421)
- N
- Packaging
- 10
- Material
- Stainless steel, Polyurethane
- Food certification
- Y
- Velourised
- N
- Standards & Certifications
- ANSI/ISEA 105:2016
- EN ISO 21420, EN 388, ANSI/ISEA 105
- Protection against radioactive contamination (EN 421)
- N
- Powder Content
- N
- OEKO-TEX 100
- N
- Lining Material
- Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Stainless steel
- Cut Resistance EN 388
- X
- Cuff Style
- Wristband
- Color
- grey
- Clean Room Capability
- N
- Tear Resistance
- 4
- Size Range To
- 11
- Protection against microorganisms (EN ISO 374-5)
- N
- Glove Type
- Cut protection
- Glove Gauge
- 13
- Cut Resistance
- A6
- CUT RESISTANCE LEVEL FROM A1 TO A6
- Coating Coverage
- PALM FOR PU COATING AND 3/4 PALM FOR NR
- Palm
- Coating Color
- GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL
- Grey
- Protection against electrical voltages EN 60903
- N
- Protection Type
- Cut protection
- Antistatics EN 16350
- N
- Washable
- Y
- Virus (EN ISO 374-5)
- N
- Size Range From
- 6
- Pesticides (ISO 18889)
- N
- Liner Color
- the Colors are Red, Yellow, Green and Blue
- Length
- up to 300
- Grip
- Dry grip
- Cuff Length
- 300 inch
- Touchscreen Compatible
- N
- Size
- 6, 7, 8, 9, 10, 11
- Product Family
- Perfect Fit 13G GY PU A6/F
- PPE Category
- 2
- Latex Free
- N
- Impact Resistance
- N
- ISO 13997 Cut Protection : A6/F
- Style : NPF26-9113G
- Puncture Resistance : 4|With a range of 2 to 4
- Features & Benefits : COATING BREATHABILITY AND DEXTERITY|Cut Protection
- Coating Material : Polyurethane
- Coated : PU|PU COATING
- Brand : Honeywell
- Abrasion Resistance : 4|With a Range from 3 to 6
- Wrist Type : Extended Wrist
- Silicone Free : Y
- Mechanical Protection : Y
- Arc flash protection EN 61482-1-2 : N
- Protection against ionising radiation (EN 421) : N
- Packaging : 10
- Material : Stainless steel, Polyurethane
- Food certification : Y
- Velourised : N
- Standards & Certifications : ANSI/ISEA 105:2016|EN ISO 21420, EN 388, ANSI/ISEA 105
- Protection against radioactive contamination (EN 421) : N
- Powder Content : N
- OEKO-TEX 100 : N
- Lining Material : Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.|Stainless steel
- Cut Resistance EN 388 : X
- Cuff Style : Wristband
- Color : grey
- Clean Room Capability : N
- Tear Resistance : 4
- Size Range To : 11
- Protection against microorganisms (EN ISO 374-5) : N
- Glove Type : Cut protection
- Glove Gauge : 13
- Cut Resistance : A6|CUT RESISTANCE LEVEL FROM A1 TO A6
- Coating Coverage : PALM FOR PU COATING AND 3/4 PALM FOR NR|Palm
- Coating Color : GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL|Grey
- Protection against electrical voltages EN 60903 : N
- Protection Type : Cut protection
- Antistatics EN 16350 : N
- Washable : Y
- Virus (EN ISO 374-5) : N
- Size Range From : 6
- Pesticides (ISO 18889) : N
- Liner Color : the Colors are Red, Yellow, Green and Blue
- Length : up to 300
- Grip : Dry grip
- Cuff Length : 300 inch
- Touchscreen Compatible : N
- Size : 6, 7, 8, 9, 10, 11
- Product Family : Perfect Fit 13G GY PU A6/F
- PPE Category : 2
- Latex Free : N
- Impact Resistance : N