Cut Resistant Gloves
Perfect Fit 13G W PU A2/B
Perfect Fit 13G W PU A2/B
The Honeywell Perfect Fit gloves are engineered to be lightweight, glass fiber-free, and coated with a specialty engineered Polyurethane (PU); this PU coating is designed with a low level of dimethylformamide (DMF) which protects your workers at a higher level.
We engineered the Honeywell Perfect Fit Gloves using advanced technologies and unique features.
The gloves are designed to help workers perform at their best with enhanced comfort, dexterity, grip and protection.
INDUSTRIES : Automotive, Machinery and Equipment, Metal Fabrication , Warehousing and Logistics, Manufacturing, Construction, Transportation
APPLICATIONS: Handling sharp objects, Painting and surface inspections, Chassis assembly, Mounting and dismantling, Maintenance, Fastening components and parts
Packaging: inner pack of 10 pairs
Others
- Abrasion Resistance
- 4
- With a Range from 3 to 6
- Touchscreen Compatible
- N
- Product Family
- Perfect Fit 13G W PU A2/B
- Powder Content
- N
- Clean Room Capability
- N
- Brand
- Honeywell
- Size Range To
- 11
- Packaging
- 10
- PPE Category
- 2
- Impact Resistance
- N
- Glove Type
- Cut protection
- Length
- up to 300
- Grip
- Dry grip
- Glove Gauge
- 13
- Cut Resistance EN 388
- X
- Cut Resistance
- A2
- CUT RESISTANCE LEVEL FROM A1 TO A6
- Arc flash protection EN 61482-1-2
- N
- Wrist Type
- Extended Wrist
- Virus (EN ISO 374-5)
- N
- Velourised
- N
- Silicone Free
- Y
- Protection against ionising radiation (EN 421)
- N
- Mechanical Protection
- Y
- Material
- HPPE, Polyurethane
- Latex Free
- N
- Color
- white
- Coated
- PU
- PU COATING
- Antistatics EN 16350
- N
- Washable
- Y
- Protection against radioactive contamination (EN 421)
- N
- Coating Material
- Polyurethane
- Coating Color
- GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL
- White
- Tear Resistance
- 4
- Size Range From
- 6
- Protection Type
- Cut protection
- Lining Material
- HPPE
- Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Liner Color
- the Colors are Red, Yellow, Green and Blue
- Food certification
- Y
- Standards & Certifications
- ANSI/ISEA 105:2016
- EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Size
- 6, 7, 8, 9, 10, 11
- Pesticides (ISO 18889)
- N
- ISO 13997 Cut Protection
- A2/B
- Features & Benefits
- COATING BREATHABILITY AND DEXTERITY
- Cut Protection
- Cuff Style
- Wristband
- Coating Coverage
- PALM FOR PU COATING AND 3/4 PALM FOR NR
- Palm
- Style
- NPF22-7113W
- Puncture Resistance
- 3
- With a range of 2 to 4
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against electrical voltages EN 60903
- N
- OEKO-TEX 100
- N
- Cuff Length
- 300 inch
Others
- Abrasion Resistance
- 4
- With a Range from 3 to 6
- Touchscreen Compatible
- N
- Product Family
- Perfect Fit 13G W PU A2/B
- Powder Content
- N
- Clean Room Capability
- N
- Brand
- Honeywell
- Size Range To
- 11
- Packaging
- 10
- PPE Category
- 2
- Impact Resistance
- N
- Glove Type
- Cut protection
- Length
- up to 300
- Grip
- Dry grip
- Glove Gauge
- 13
- Cut Resistance EN 388
- X
- Cut Resistance
- A2
- CUT RESISTANCE LEVEL FROM A1 TO A6
- Arc flash protection EN 61482-1-2
- N
- Wrist Type
- Extended Wrist
- Virus (EN ISO 374-5)
- N
- Velourised
- N
- Silicone Free
- Y
- Protection against ionising radiation (EN 421)
- N
- Mechanical Protection
- Y
- Material
- HPPE, Polyurethane
- Latex Free
- N
- Color
- white
- Coated
- PU
- PU COATING
- Antistatics EN 16350
- N
- Washable
- Y
- Protection against radioactive contamination (EN 421)
- N
- Coating Material
- Polyurethane
- Coating Color
- GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL
- White
- Tear Resistance
- 4
- Size Range From
- 6
- Protection Type
- Cut protection
- Lining Material
- HPPE
- Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Liner Color
- the Colors are Red, Yellow, Green and Blue
- Food certification
- Y
- Standards & Certifications
- ANSI/ISEA 105:2016
- EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Size
- 6, 7, 8, 9, 10, 11
- Pesticides (ISO 18889)
- N
- ISO 13997 Cut Protection
- A2/B
- Features & Benefits
- COATING BREATHABILITY AND DEXTERITY
- Cut Protection
- Cuff Style
- Wristband
- Coating Coverage
- PALM FOR PU COATING AND 3/4 PALM FOR NR
- Palm
- Style
- NPF22-7113W
- Puncture Resistance
- 3
- With a range of 2 to 4
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against electrical voltages EN 60903
- N
- OEKO-TEX 100
- N
- Cuff Length
- 300 inch
- Abrasion Resistance : 4|With a Range from 3 to 6
- Touchscreen Compatible : N
- Product Family : Perfect Fit 13G W PU A2/B
- Powder Content : N
- Clean Room Capability : N
- Brand : Honeywell
- Size Range To : 11
- Packaging : 10
- PPE Category : 2
- Impact Resistance : N
- Glove Type : Cut protection
- Length : up to 300
- Grip : Dry grip
- Glove Gauge : 13
- Cut Resistance EN 388 : X
- Cut Resistance : A2|CUT RESISTANCE LEVEL FROM A1 TO A6
- Arc flash protection EN 61482-1-2 : N
- Wrist Type : Extended Wrist
- Virus (EN ISO 374-5) : N
- Velourised : N
- Silicone Free : Y
- Protection against ionising radiation (EN 421) : N
- Mechanical Protection : Y
- Material : HPPE, Polyurethane
- Latex Free : N
- Color : white
- Coated : PU|PU COATING
- Antistatics EN 16350 : N
- Washable : Y
- Protection against radioactive contamination (EN 421) : N
- Coating Material : Polyurethane
- Coating Color : GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL|White
- Tear Resistance : 4
- Size Range From : 6
- Protection Type : Cut protection
- Lining Material : HPPE|Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Liner Color : the Colors are Red, Yellow, Green and Blue
- Food certification : Y
- Standards & Certifications : ANSI/ISEA 105:2016|EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Size : 6, 7, 8, 9, 10, 11
- Pesticides (ISO 18889) : N
- ISO 13997 Cut Protection : A2/B
- Features & Benefits : COATING BREATHABILITY AND DEXTERITY|Cut Protection
- Cuff Style : Wristband
- Coating Coverage : PALM FOR PU COATING AND 3/4 PALM FOR NR|Palm
- Style : NPF22-7113W
- Puncture Resistance : 3|With a range of 2 to 4
- Protection against microorganisms (EN ISO 374-5) : N
- Protection against electrical voltages EN 60903 : N
- OEKO-TEX 100 : N
- Cuff Length : 300 inch