Cut Resistant Gloves
Perfect Fit 13G W PU A3/C
Perfect Fit 13G W PU A3/C
The Honeywell Perfect Fit gloves are engineered to be lightweight, glass fiber-free, and coated with a specialty engineered Polyurethane (PU); this PU coating is designed with a low level of dimethylformamide (DMF) which protects your workers at a higher level.
We engineered the Honeywell Perfect Fit Gloves using advanced technologies and unique features.
The gloves are designed to help workers perform at their best with enhanced comfort, dexterity, grip and protection.
INDUSTRIES : Automotive, Machinery and Equipment, Metal Fabrication , Warehousing and Logistics, Manufacturing, Construction, Transportation
APPLICATIONS: Handling sharp objects, Painting and surface inspections, Chassis assembly, Mounting and dismantling, Maintenance, Fastening components and parts
Packaging: inner pack of 10 pairs
Others
- Grip
- Dry grip
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- Arc flash protection EN 61482-1-2
- N
- ISO 13997 Cut Protection
- A3/C
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- Mechanical Protection
- Y
- Cut Resistance EN 388
- X
- Clean Room Capability
- N
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- Puncture Resistance
- 3
- With a range of 2 to 4
- Abrasion Resistance
- 4
- With a Range from 3 to 6
- Food certification
- Y
- Impact Resistance
- N
- Coating Material
- Polyurethane
- Coating Coverage
- PALM FOR PU COATING AND 3/4 PALM FOR NR
- Palm
- Tear Resistance
- 4
- Size Range From
- 6
- Protection Type
- Cut protection
- Lining Material
- HPPE, Basalt
- Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Product Family
- Perfect Fit 13G W PU A3/C
- Powder Content
- N
- Cut Resistance
- A3
- CUT RESISTANCE LEVEL FROM A1 TO A6
- Size Range To
- 11
- Silicone Free
- Y
- Coating Color
- GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL
- White
- PPE Category
- 2
- OEKO-TEX 100
- N
- Liner Color
- the Colors are Red, Yellow, Green and Blue
- Glove Gauge
- 13
- Cuff Length
- 300 inch
- Wrist Type
- Extended Wrist
- Velourised
- N
- Latex Free
- N
- Glove Type
- Cut protection
- Cuff Style
- Wristband
- Standards
- ANSI/ISEA 105:2016
- EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Packaging
- 10
- Washable
- Y
- Material
- HPPE, Basalt, Polyurethane
- Benefits
- COATING BREATHABILITY AND DEXTERITY
- Cut Protection
- Color
- white
- Length
- up to 300
- Coated
- PU
- PU COATING
- Style
- NPF23-0113W
- Brand
- Honeywell
- Size
- 6, 7, 8, 9, 10, 11
Others
- Grip
- Dry grip
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- Arc flash protection EN 61482-1-2
- N
- ISO 13997 Cut Protection
- A3/C
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- Mechanical Protection
- Y
- Cut Resistance EN 388
- X
- Clean Room Capability
- N
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- Puncture Resistance
- 3
- With a range of 2 to 4
- Abrasion Resistance
- 4
- With a Range from 3 to 6
- Food certification
- Y
- Impact Resistance
- N
- Coating Material
- Polyurethane
- Coating Coverage
- PALM FOR PU COATING AND 3/4 PALM FOR NR
- Palm
- Tear Resistance
- 4
- Size Range From
- 6
- Protection Type
- Cut protection
- Lining Material
- HPPE, Basalt
- Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Product Family
- Perfect Fit 13G W PU A3/C
- Powder Content
- N
- Cut Resistance
- A3
- CUT RESISTANCE LEVEL FROM A1 TO A6
- Size Range To
- 11
- Silicone Free
- Y
- Coating Color
- GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL
- White
- PPE Category
- 2
- OEKO-TEX 100
- N
- Liner Color
- the Colors are Red, Yellow, Green and Blue
- Glove Gauge
- 13
- Cuff Length
- 300 inch
- Wrist Type
- Extended Wrist
- Velourised
- N
- Latex Free
- N
- Glove Type
- Cut protection
- Cuff Style
- Wristband
- Standards
- ANSI/ISEA 105:2016
- EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Packaging
- 10
- Washable
- Y
- Material
- HPPE, Basalt, Polyurethane
- Benefits
- COATING BREATHABILITY AND DEXTERITY
- Cut Protection
- Color
- white
- Length
- up to 300
- Coated
- PU
- PU COATING
- Style
- NPF23-0113W
- Brand
- Honeywell
- Size
- 6, 7, 8, 9, 10, 11
- Grip : Dry grip
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : N
- Protection against electrical voltages EN 60903 : N
- Protection against ionising radiation (EN 421) : N
- Arc flash protection EN 61482-1-2 : N
- ISO 13997 Cut Protection : A3/C
- Touchscreen Compatible : N
- Pesticides (ISO 18889) : N
- Mechanical Protection : Y
- Cut Resistance EN 388 : X
- Clean Room Capability : N
- Virus (EN ISO 374-5) : N
- Antistatics EN 16350 : N
- Puncture Resistance : 3|With a range of 2 to 4
- Abrasion Resistance : 4|With a Range from 3 to 6
- Food certification : Y
- Impact Resistance : N
- Coating Material : Polyurethane
- Coating Coverage : PALM FOR PU COATING AND 3/4 PALM FOR NR|Palm
- Tear Resistance : 4
- Size Range From : 6
- Protection Type : Cut protection
- Lining Material : HPPE, Basalt|Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Product Family : Perfect Fit 13G W PU A3/C
- Powder Content : N
- Cut Resistance : A3|CUT RESISTANCE LEVEL FROM A1 TO A6
- Size Range To : 11
- Silicone Free : Y
- Coating Color : GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL|White
- PPE Category : 2
- OEKO-TEX 100 : N
- Liner Color : the Colors are Red, Yellow, Green and Blue
- Glove Gauge : 13
- Cuff Length : 300 inch
- Wrist Type : Extended Wrist
- Velourised : N
- Latex Free : N
- Glove Type : Cut protection
- Cuff Style : Wristband
- Standards : ANSI/ISEA 105:2016|EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Packaging : 10
- Washable : Y
- Material : HPPE, Basalt, Polyurethane
- Benefits : COATING BREATHABILITY AND DEXTERITY|Cut Protection
- Color : white
- Length : up to 300
- Coated : PU|PU COATING
- Style : NPF23-0113W
- Brand : Honeywell
- Size : 6, 7, 8, 9, 10, 11