Cut Resistant Gloves
Perfect Fit 18G GY PU A1/A
Perfect Fit 18G GY PU A1/A
The Honeywell Perfect Fit gloves are engineered to be lightweight, glass fiber-free, and coated with a specialty engineered Polyurethane (PU); this PU coating is designed with a low level of dimethylformamide (DMF) which protects your workers at a higher level.
We engineered the Honeywell Perfect Fit Gloves using advanced technologies and unique features.
The gloves are designed to help workers perform at their best with enhanced comfort, dexterity, grip and protection.
INDUSTRIES : Automotive, Machinery and Equipment, Metal Fabrication , Warehousing and Logistics, Manufacturing, Construction, Transportation
APPLICATIONS: Handling sharp objects, Painting and surface inspections, Chassis assembly, Mounting and dismantling, Maintenance, Fastening components and parts
Packaging: inner pack of 10 pairs
Others
- Clean Room Capability
- N
- Wrist Type
- Extended Wrist
- Velourised
- N
- Tear Resistance
- 2
- Size
- 6, 7, 8, 9, 10, 11
- Silicone Free
- Y
- Glove Type
- General purpose
- Cut Resistance EN 388
- X
- Coating Color
- GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL
- Grey
- Washable
- Y
- Material
- Polyamide, Polyurethane
- Length
- up to 300
- Glove Gauge
- 18
- Food certification
- Y
- Cuff Style
- Wristband
- Cuff Length
- 300 inch
- Color
- grey
- Size Range From
- 6
- Powder Content
- N
- Impact Resistance
- N
- Coating Material
- Polyurethane
- Standards & Certifications
- ANSI/ISEA 105:2016
- EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Protection Type
- General purpose
- Product Family
- Perfect Fit 18G GY PU A1/A
- Lining Material
- Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Polyamide
- Grip
- Dry grip
- Arc flash protection EN 61482-1-2
- N
- Abrasion Resistance
- 2
- With a Range from 3 to 6
- Protection against radioactive contamination (EN 421)
- N
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Liner Color
- the Colors are Red, Yellow, Green and Blue
- Style
- NPF21-1118G
- Protection against microorganisms (EN ISO 374-5)
- N
- Pesticides (ISO 18889)
- N
- Packaging
- 10
- PPE Category
- 2
- OEKO-TEX 100
- N
- Features & Benefits
- COATING BREATHABILITY AND DEXTERITY
- Cut Protection
- Antistatics EN 16350
- N
- Size Range To
- 11
- ISO 13997 Cut Protection
- A1/A
- Cut Resistance
- A1
- CUT RESISTANCE LEVEL FROM A1 TO A6
- Coating Coverage
- PALM FOR PU COATING AND 3/4 PALM FOR NR
- Palm
- Coated
- PU
- PU COATING
- Brand
- Honeywell
- Virus (EN ISO 374-5)
- N
- Touchscreen Compatible
- N
- Puncture Resistance
- 1
- With a range of 2 to 4
- Mechanical Protection
- Y
- Latex Free
- N
Others
- Clean Room Capability
- N
- Wrist Type
- Extended Wrist
- Velourised
- N
- Tear Resistance
- 2
- Size
- 6, 7, 8, 9, 10, 11
- Silicone Free
- Y
- Glove Type
- General purpose
- Cut Resistance EN 388
- X
- Coating Color
- GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL
- Grey
- Washable
- Y
- Material
- Polyamide, Polyurethane
- Length
- up to 300
- Glove Gauge
- 18
- Food certification
- Y
- Cuff Style
- Wristband
- Cuff Length
- 300 inch
- Color
- grey
- Size Range From
- 6
- Powder Content
- N
- Impact Resistance
- N
- Coating Material
- Polyurethane
- Standards & Certifications
- ANSI/ISEA 105:2016
- EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Protection Type
- General purpose
- Product Family
- Perfect Fit 18G GY PU A1/A
- Lining Material
- Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Polyamide
- Grip
- Dry grip
- Arc flash protection EN 61482-1-2
- N
- Abrasion Resistance
- 2
- With a Range from 3 to 6
- Protection against radioactive contamination (EN 421)
- N
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Liner Color
- the Colors are Red, Yellow, Green and Blue
- Style
- NPF21-1118G
- Protection against microorganisms (EN ISO 374-5)
- N
- Pesticides (ISO 18889)
- N
- Packaging
- 10
- PPE Category
- 2
- OEKO-TEX 100
- N
- Features & Benefits
- COATING BREATHABILITY AND DEXTERITY
- Cut Protection
- Antistatics EN 16350
- N
- Size Range To
- 11
- ISO 13997 Cut Protection
- A1/A
- Cut Resistance
- A1
- CUT RESISTANCE LEVEL FROM A1 TO A6
- Coating Coverage
- PALM FOR PU COATING AND 3/4 PALM FOR NR
- Palm
- Coated
- PU
- PU COATING
- Brand
- Honeywell
- Virus (EN ISO 374-5)
- N
- Touchscreen Compatible
- N
- Puncture Resistance
- 1
- With a range of 2 to 4
- Mechanical Protection
- Y
- Latex Free
- N
- Clean Room Capability : N
- Wrist Type : Extended Wrist
- Velourised : N
- Tear Resistance : 2
- Size : 6, 7, 8, 9, 10, 11
- Silicone Free : Y
- Glove Type : General purpose
- Cut Resistance EN 388 : X
- Coating Color : GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL|Grey
- Washable : Y
- Material : Polyamide, Polyurethane
- Length : up to 300
- Glove Gauge : 18
- Food certification : Y
- Cuff Style : Wristband
- Cuff Length : 300 inch
- Color : grey
- Size Range From : 6
- Powder Content : N
- Impact Resistance : N
- Coating Material : Polyurethane
- Standards & Certifications : ANSI/ISEA 105:2016|EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Protection Type : General purpose
- Product Family : Perfect Fit 18G GY PU A1/A
- Lining Material : Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.|Polyamide
- Grip : Dry grip
- Arc flash protection EN 61482-1-2 : N
- Abrasion Resistance : 2|With a Range from 3 to 6
- Protection against radioactive contamination (EN 421) : N
- Protection against ionising radiation (EN 421) : N
- Protection against electrical voltages EN 60903 : N
- Liner Color : the Colors are Red, Yellow, Green and Blue
- Style : NPF21-1118G
- Protection against microorganisms (EN ISO 374-5) : N
- Pesticides (ISO 18889) : N
- Packaging : 10
- PPE Category : 2
- OEKO-TEX 100 : N
- Features & Benefits : COATING BREATHABILITY AND DEXTERITY|Cut Protection
- Antistatics EN 16350 : N
- Size Range To : 11
- ISO 13997 Cut Protection : A1/A
- Cut Resistance : A1|CUT RESISTANCE LEVEL FROM A1 TO A6
- Coating Coverage : PALM FOR PU COATING AND 3/4 PALM FOR NR|Palm
- Coated : PU|PU COATING
- Brand : Honeywell
- Virus (EN ISO 374-5) : N
- Touchscreen Compatible : N
- Puncture Resistance : 1|With a range of 2 to 4
- Mechanical Protection : Y
- Latex Free : N