Cut Resistant Gloves
Perfect Fit 18G W PU A1/A
Perfect Fit 18G W PU A1/A
The Honeywell Perfect Fit gloves are engineered to be lightweight, glass fiber-free, and coated with a specialty engineered Polyurethane (PU); this PU coating is designed with a low level of dimethylformamide (DMF) which protects your workers at a higher level.
We engineered the Honeywell Perfect Fit Gloves using advanced technologies and unique features.
The gloves are designed to help workers perform at their best with enhanced comfort, dexterity, grip and protection.
INDUSTRIES : Automotive, Machinery and Equipment, Metal Fabrication , Warehousing and Logistics, Manufacturing, Construction, Transportation
APPLICATIONS: Handling sharp objects, Painting and surface inspections, Chassis assembly, Mounting and dismantling, Maintenance, Fastening components and parts
Packaging: inner pack of 10 pairs
Others
- Glove Type
- General purpose
- Standards & Certifications
- ANSI/ISEA 105:2016
- EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Silicone Free
- Y
- Product Family
- Perfect Fit 18G W PU A1/A
- Cut Resistance
- A1
- CUT RESISTANCE LEVEL FROM A1 TO A6
- Abrasion Resistance
- 2
- With a Range from 3 to 6
- Size Range To
- 11
- Protection against radioactive contamination (EN 421)
- N
- Packaging
- 10
- Liner Color
- the Colors are Red, Yellow, Green and Blue
- Coating Color
- GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL
- White
- Coated
- PU
- PU COATING
- Protection against electrical voltages EN 60903
- N
- PPE Category
- 2
- Material
- Polyamide, Polyurethane
- Latex Free
- N
- Impact Resistance
- N
- Cuff Length
- 300 inch
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Size Range From
- 6
- Puncture Resistance
- 1
- With a range of 2 to 4
- Pesticides (ISO 18889)
- N
- Coating Material
- Polyurethane
- Washable
- Y
- Tear Resistance
- 2
- Powder Content
- N
- OEKO-TEX 100
- N
- Lining Material
- Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Polyamide
- ISO 13997 Cut Protection
- A1/A
- Grip
- Dry grip
- Food certification
- Y
- Coating Coverage
- PALM FOR PU COATING AND 3/4 PALM FOR NR
- Palm
- Virus (EN ISO 374-5)
- N
- Style
- NPF21-1118W
- Protection against ionising radiation (EN 421)
- N
- Length
- up to 300
- Touchscreen Compatible
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection Type
- General purpose
- Glove Gauge
- 18
- Features & Benefits
- COATING BREATHABILITY AND DEXTERITY
- Cut Protection
- Cut Resistance EN 388
- X
- Cuff Style
- Wristband
- Color
- white
- Clean Room Capability
- N
- Brand
- Honeywell
- Wrist Type
- Extended Wrist
- Velourised
- N
- Size
- 6, 7, 8, 9, 10, 11
- Mechanical Protection
- Y
Others
- Glove Type
- General purpose
- Standards & Certifications
- ANSI/ISEA 105:2016
- EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Silicone Free
- Y
- Product Family
- Perfect Fit 18G W PU A1/A
- Cut Resistance
- A1
- CUT RESISTANCE LEVEL FROM A1 TO A6
- Abrasion Resistance
- 2
- With a Range from 3 to 6
- Size Range To
- 11
- Protection against radioactive contamination (EN 421)
- N
- Packaging
- 10
- Liner Color
- the Colors are Red, Yellow, Green and Blue
- Coating Color
- GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL
- White
- Coated
- PU
- PU COATING
- Protection against electrical voltages EN 60903
- N
- PPE Category
- 2
- Material
- Polyamide, Polyurethane
- Latex Free
- N
- Impact Resistance
- N
- Cuff Length
- 300 inch
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Size Range From
- 6
- Puncture Resistance
- 1
- With a range of 2 to 4
- Pesticides (ISO 18889)
- N
- Coating Material
- Polyurethane
- Washable
- Y
- Tear Resistance
- 2
- Powder Content
- N
- OEKO-TEX 100
- N
- Lining Material
- Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.
- Polyamide
- ISO 13997 Cut Protection
- A1/A
- Grip
- Dry grip
- Food certification
- Y
- Coating Coverage
- PALM FOR PU COATING AND 3/4 PALM FOR NR
- Palm
- Virus (EN ISO 374-5)
- N
- Style
- NPF21-1118W
- Protection against ionising radiation (EN 421)
- N
- Length
- up to 300
- Touchscreen Compatible
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection Type
- General purpose
- Glove Gauge
- 18
- Features & Benefits
- COATING BREATHABILITY AND DEXTERITY
- Cut Protection
- Cut Resistance EN 388
- X
- Cuff Style
- Wristband
- Color
- white
- Clean Room Capability
- N
- Brand
- Honeywell
- Wrist Type
- Extended Wrist
- Velourised
- N
- Size
- 6, 7, 8, 9, 10, 11
- Mechanical Protection
- Y
- Glove Type : General purpose
- Standards & Certifications : ANSI/ISEA 105:2016|EN ISO 21420, EN 388, ANSI/ISEA 105, EU 1935/2004
- Silicone Free : Y
- Product Family : Perfect Fit 18G W PU A1/A
- Cut Resistance : A1|CUT RESISTANCE LEVEL FROM A1 TO A6
- Abrasion Resistance : 2|With a Range from 3 to 6
- Size Range To : 11
- Protection against radioactive contamination (EN 421) : N
- Packaging : 10
- Liner Color : the Colors are Red, Yellow, Green and Blue
- Coating Color : GREY FOR INDUSTRIAL VERTICALS AND WHITE FOR AUTOMOTIVE VERTICAL|White
- Coated : PU|PU COATING
- Protection against electrical voltages EN 60903 : N
- PPE Category : 2
- Material : Polyamide, Polyurethane
- Latex Free : N
- Impact Resistance : N
- Cuff Length : 300 inch
- Arc flash protection EN 61482-1-2 : N
- Antistatics EN 16350 : N
- Size Range From : 6
- Puncture Resistance : 1|With a range of 2 to 4
- Pesticides (ISO 18889) : N
- Coating Material : Polyurethane
- Washable : Y
- Tear Resistance : 2
- Powder Content : N
- OEKO-TEX 100 : N
- Lining Material : Made from different materials like: NYLON, DYNEEMA, HPPE, BASALT AND STAINLESS STEEL.|Polyamide
- ISO 13997 Cut Protection : A1/A
- Grip : Dry grip
- Food certification : Y
- Coating Coverage : PALM FOR PU COATING AND 3/4 PALM FOR NR|Palm
- Virus (EN ISO 374-5) : N
- Style : NPF21-1118W
- Protection against ionising radiation (EN 421) : N
- Length : up to 300
- Touchscreen Compatible : N
- Protection against microorganisms (EN ISO 374-5) : N
- Protection Type : General purpose
- Glove Gauge : 18
- Features & Benefits : COATING BREATHABILITY AND DEXTERITY|Cut Protection
- Cut Resistance EN 388 : X
- Cuff Style : Wristband
- Color : white
- Clean Room Capability : N
- Brand : Honeywell
- Wrist Type : Extended Wrist
- Velourised : N
- Size : 6, 7, 8, 9, 10, 11
- Mechanical Protection : Y