General Purpose Gloves
GuardDog®
GuardDog®
Features & Benefits:
- GuardDog features a full: seamless liner of KEVLAR engineered fiber
- Premium leather and canvas construction is reinforced with double-lock KEVLAR fiber stitching
- GuardDog also features a safety cuff for ease in donning and doffing - added length increases wrist protection
Others
- Glove Gauge
- 7 millimetre
- 7
- Lining Material
- Kevlar
- Cuff Style
- Gauntlet; Knit
- Seam Style
- Seamless
- Cut Resistance
- ANSI Cut Level 3
- Standards
- ANSI Cut Level 3; ANSI Abrasion Level 4; EN 388 4
- Material
- Canvas
- Palm Material
- Leather
Others
- Glove Gauge
- 7 millimetre
- 7
- Lining Material
- Kevlar
- Cuff Style
- Gauntlet; Knit
- Seam Style
- Seamless
- Cut Resistance
- ANSI Cut Level 3
- Standards
- ANSI Cut Level 3; ANSI Abrasion Level 4; EN 388 4
- Material
- Canvas
- Palm Material
- Leather
- Lining Material : Kevlar
- Cuff Style : Gauntlet; Knit
- Seam Style : Seamless
- Cut Resistance : ANSI Cut Level 3
- Standards : ANSI Cut Level 3; ANSI Abrasion Level 4; EN 388 4
- Material : Canvas
- Palm Material : Leather
- Glove Gauge : 7 millimetre|7