/content/sps/us/en/search-results.html

Hard Hats

A119R Type II Hard Hat

Full brim HDPE shell with accessory slots. Protects from the sun’s UV rays, rain and falling debris. 4-point or 6-point nylon suspension with 2 level height adjustment.

Overview
Full brim HDPE shell with accessory slots. Protects from the sun’s UV rays, rain and falling debris. 4-point or 6-point nylon suspension with 2 level height adjustment.
A119R: Meets ANSI Z89.1-2015 and CSA Z94.1 Type 2 Class E.

Features & Benefits:
  • All the protective features of the A49R: plus a foam liner for lateral impact protection.
  • Ideal for workers who are exposed to the risk of a blow to the side: front or rear of the head: along with the hazard of falling debris: rain: or the sun's UV rays.
  • The 6-point nylon web suspension: with ratchet size adjustment: forehead comfort band and crown pad: 2-level height adjustment and self-centering provides comfort and stability.
Specifications

Others

  • Accessory Slots
    • Yes gram
  • Suspension Type
    • 6-Point gram
  • Brim
    • Full Brim gram
  • Rain Trough
    • Yes gram
  • Custom Imprints Available
    • Yes gram
  • Standards
    • CSA Z94.1 Type 2, Class E gram
    • ANSI Z89.1-2015 Type 2, Class gram
  • Height Adjustment
    • 2-Level gram
  • Shell Material
    • HDPE gram

Others

  • Accessory Slots
    • Yes gram
  • Suspension Type
    • 6-Point gram
  • Brim
    • Full Brim gram
  • Rain Trough
    • Yes gram
  • Custom Imprints Available
    • Yes gram
  • Standards
    • CSA Z94.1 Type 2, Class E gram
    • ANSI Z89.1-2015 Type 2, Class gram
  • Height Adjustment
    • 2-Level gram
  • Shell Material
    • HDPE gram
  • Accessory Slots : Yes gram
  • Suspension Type : 6-Point gram
  • Brim : Full Brim gram
  • Rain Trough : Yes gram
  • Custom Imprints Available : Yes gram
  • Standards : CSA Z94.1 Type 2, Class E gram|ANSI Z89.1-2015 Type 2, Class gram
  • Height Adjustment : 2-Level gram
  • Shell Material : HDPE gram
Product Number
SKUs
Image
SKU
Description
alt
A119R010000
Honeywell White North Everest HDPE | Polyethylene Full Brim Hard Hat With 6 Point Ratchet Suspension
alt
A119R020000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, foam liner, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
alt
A119R030000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, foam liner, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
alt
A119R040000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, foam liner, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
alt
A119R070000
Honeywell Sky Blue North Everest HDPE | Polyethylene Full Brim Hard Hat With 6 Point Ratchet Suspension
alt
A119R080000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, foam liner, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
alt
A119R090000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, foam liner, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
alt
A119R110000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, foam liner, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
alt
A119R150000
Honeywell Red North Everest HDPE | Polyethylene Full Brim Hard Hat With 6 Point Ratchet Suspension
Image
SKU
Description
alt
A119R010000
Honeywell White North Everest HDPE | Polyethylene Full Brim Hard Hat With 6 Point Ratchet Suspension
alt
A119R020000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, foam liner, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
alt
A119R030000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, foam liner, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
alt
A119R040000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, foam liner, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
alt
A119R070000
Honeywell Sky Blue North Everest HDPE | Polyethylene Full Brim Hard Hat With 6 Point Ratchet Suspension
alt
A119R080000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, foam liner, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
alt
A119R090000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, foam liner, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
alt
A119R110000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, foam liner, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
alt
A119R150000
Honeywell Red North Everest HDPE | Polyethylene Full Brim Hard Hat With 6 Point Ratchet Suspension