Hard Hats
E-2 Cap
E-2 Cap
The exclusive smooth crown design contains a technically advanced suspension with eight load bearing points to stabilize and balance the hard hat during everyday wear. On impact: the SuperEight impact energy control system dissipates force by reducing it to smaller increments and spreading it over a greater area.
Features & Benefits:
Features & Benefits:
- Meets ANSI-Z89.1 TYPE 1: Class E: G: or C.
Others
- Suspension Type
- 8-Point
- Shell Material
- Superlectric Thermoplastic
- Brim
- Cap Style
- Standards
- ANSI-Z89.1 TYPE 1, Class E, G, or C
Others
- Suspension Type
- 8-Point
- Shell Material
- Superlectric Thermoplastic
- Brim
- Cap Style
- Standards
- ANSI-Z89.1 TYPE 1, Class E, G, or C
- Suspension Type : 8-Point
- Shell Material : Superlectric Thermoplastic
- Brim : Cap Style
- Standards : ANSI-Z89.1 TYPE 1, Class E, G, or C