Hard Hats
Roughneck P1
Roughneck P1
Featuring a full brim design for added protection and comfort: the P1 is the latest addition to the Roughneck series of injection-molded fiberglass hats and caps. Built for strength: toughness and durability: the Roughneck series has earned a solid reputation on construction sites: in steel plants: foundries: forges: fabrication shops: chemical plants and other extreme environments across the globe.
Features & Benefits:
Features & Benefits:
- Patented SuperEight suspension balances and spreads weight over wide area for added comfort and protection.
- Proprietary injection-molded fiberglass is 8X stronger than common high density polyethylene (HDPE) shells.
- Injection-molded solid color resin provides a permanent: no-chip: no-peel finish: and is available in nine popular colors.
- Best-in-class heat resistance. Impact resistant in extreme temperatures of up to 370°F/188°C.
- Available in 9 popular color options. See brochure for complete details and ordering information.
Others
- Standards
- ANSI Z89.1-2014 Type I Class G; CSA Z94.1-2005 Type 1 Class G
- Custom Imprints Available
- Yes
- Reverse Donning
- Yes
- Dielectric
- Yes
- Rain Trough
- No
- Accessory Slots
- No
- Sweatband Available
- Yes
- Suspension Type
- 8-Point
- Shell Material
- Proprietary Nylon; Fiberglass Blend
- Brim
- Full Brim
Others
- Standards
- ANSI Z89.1-2014 Type I Class G; CSA Z94.1-2005 Type 1 Class G
- Custom Imprints Available
- Yes
- Reverse Donning
- Yes
- Dielectric
- Yes
- Rain Trough
- No
- Accessory Slots
- No
- Sweatband Available
- Yes
- Suspension Type
- 8-Point
- Shell Material
- Proprietary Nylon; Fiberglass Blend
- Brim
- Full Brim
- Standards : ANSI Z89.1-2014 Type I Class G; CSA Z94.1-2005 Type 1 Class G
- Custom Imprints Available : Yes
- Reverse Donning : Yes
- Dielectric : Yes
- Rain Trough : No
- Accessory Slots : No
- Sweatband Available : Yes
- Suspension Type : 8-Point
- Shell Material : Proprietary Nylon; Fiberglass Blend
- Brim : Full Brim
Data Sheet
Name
Description
File Size
Date
Size
Roughneck P1A Hard Hat - Technical Specifications
application/pdf 123.15 KB
7/15/2021
123.15 KB
Brochure
Name
Description
File Size
Date
Size
Roughneck P1A Hard Hat - Brochure
application/pdf 2.26 MB
7/15/2021
2.26 MB
Name
Description
File Size
Date
Size
Roughneck P1A Hard Hat - Technical Specifications
123.15 KB
7/15/2021
123.15 KB
Image
SKU
Description
P1ARW71A000
CAP P1A BLUE 3RW2 RATCHET
P1ARW46A000
CAP P1A HIV ORANGE 3RW2 RATCH
P1ASW74A000
CAP P1A GREEN 3SW2 SWINGS
P1ASW09A000
CAP P1A GRAY 3SW2 SWINGS
P1ASW02A000
CAP P1A YELLOW 3SW2 SWINGS
P1ARW74A000
CAP P1A GREEN 3RW2 RATCHET
P1ARW09A000
CAP P1A GRAY 3RW2 RATCHET
P1ARW15A000
CAP P1A RED 3RW2 RATCHET
P1ASW71A000
CAP P1A BLUE 3SW2 SWINGS
P1ASW46A000
CAP P1A HIV ORANGE 3SW2 SWINGS