Hard Hats
Roughneck P2
Roughneck P2
Fibre-Metal Roughneck caps with the SuperEight suspension are the industry standard for heavy duty protection. The Roughneck P2 series of injection-molded fiberglass caps have earned a solid reputation on construction sites: in steel plants: foundries: forges: fabrication shops: chemical plants and other extreme jobsite environments.
Features & Benefits:
Features & Benefits:
- Built for strength: toughness and durability: Roughneck cap style hard hats offer exceptional impact and crack resistance and surpass many performance tests.
- The Roughneck P2A proprietary injection-molded fiberglass compound improves durability and is eight times stronger than common high density polyethylene (HDPE) cap shells.
- The Roughneck P2A has even better heat resistance than before: meeting ANSI-Z89.1-2009 impact resistance tests at extreme temperatures of up to 370°F (P2A) and up to 500°F (P2HN).
- Injection-molded solid color resin provides a permanent: no-chip: no-peel finish: and is available in nine popular colors
- Smooth: matte finish makes logo imprints crisper and cleaner: so your official company caps look better and last longer.
- Available with the famous Fibre-Metal non-slip/non-strip ratchet or TabLok(TM) headgear.
- Ready to use with the industry’s most versatile Quick-Lok: Swingstrap or Speedy Loop helmet attachment system for faceshields and welding helmets.
- For added assurance of performance: all Roughneck caps are factory-assembled and SEI third-party certified to meet ANSI Z89.1-2009 Type I Class G (including Quick-Lok model) and CSA Z94.1-2005 Type I Class G or C (Class C for Quick-Lok model) in both forward and reverse.
Others
- Standards
- ANSI Z89.1-2009 Type I Class G; CSA Z94.1-2005 Type I Class G or C
- Custom Imprints Available
- Yes
- Suspension Type
- 8-Point
- Shell Material
- Injection-Molded Fiberglass
- Brim
- Cap Style
Others
- Standards
- ANSI Z89.1-2009 Type I Class G; CSA Z94.1-2005 Type I Class G or C
- Custom Imprints Available
- Yes
- Suspension Type
- 8-Point
- Shell Material
- Injection-Molded Fiberglass
- Brim
- Cap Style
- Standards : ANSI Z89.1-2009 Type I Class G; CSA Z94.1-2005 Type I Class G or C
- Custom Imprints Available : Yes
- Suspension Type : 8-Point
- Shell Material : Injection-Molded Fiberglass
- Brim : Cap Style
Brochure
Name
Description
File Size
Date
Size
Roughneck P2 Hard Hat - Brochure
application/pdf 1.05 MB
7/15/2021
1.05 MB
Name
Description
File Size
Date
Size