Hard Hats
The Peak A79
The Peak A79
The Peak A79R Hard Hat A versatile and dependable design; with grooved HDPE outer shell; rain trough and accessory slots. Choice of 4 or 6-point; nylon web or plastic suspension; with pin lock or ratchet size adjustment. All suspension choices feature 3-level height adjustment. Meets ANSI Z89.1-2009 and CSA Z94.1-2005 Type 1 Class E.
Features & Benefits:
Features & Benefits:
- A versatile and dependable design; with grooved HDPE outer shell; rain trough accessory slots; and 4-point nylon suspension.
- Pin lock or ratchet size adjustment with 3-level height adjustment.
- Meets ANSI Z89.1-2009 and CSA Z94.1-2005 Type 1 Class E.
Others
- Rain Trough
- Yes
- Height Adjustment
- 3-Level
- Custom Imprints Available
- Yes
- Suspension Type
- 4-Point
- Shell Material
- HDPE
- Brim
- Cap Style
- Accessory Slots
- Yes
- Standards
- CSA Z94.1-2005 Type 1, Class E
- ANSI Z89.1-2009 Type 1, Class E
Others
- Rain Trough
- Yes
- Height Adjustment
- 3-Level
- Custom Imprints Available
- Yes
- Suspension Type
- 4-Point
- Shell Material
- HDPE
- Brim
- Cap Style
- Accessory Slots
- Yes
- Standards
- CSA Z94.1-2005 Type 1, Class E
- ANSI Z89.1-2009 Type 1, Class E
- Rain Trough : Yes
- Height Adjustment : 3-Level
- Custom Imprints Available : Yes
- Suspension Type : 4-Point
- Shell Material : HDPE
- Brim : Cap Style
- Accessory Slots : Yes
- Standards : CSA Z94.1-2005 Type 1, Class E|ANSI Z89.1-2009 Type 1, Class E
Image
SKU
Description
A79010000
Honeywell White North Peak HDPE | Polyethylene Cap Style Hard Hat With 4 Point Pinlock Suspension
A79020000
Honeywell Yellow North Peak HDPE | Polyethylene Cap Style Hard Hat With 4 Point Pinlock Suspension
A79090000
Honeywell Gray North Peak HDPE | Polyethylene Cap Style Hard Hat With 4 Point Pinlock Suspension
A79040000
Honeywell Green North Peak HDPE | Polyethylene Cap Style Hard Hat With 4 Point Pinlock Suspension
A79110000
'Peak'' - Hard hat with rain trough, HDPE shell, 4-pt nylon susp, pin lock adj, 2 anchor points for chin strap.
A79070000
Honeywell Sky Blue North Peak HDPE | Polyethylene Cap Style Hard Hat With 4 Point Pinlock Suspension
A79200000
'Peak'' - Hard hat with rain trough, HDPE shell, 4-pt nylon susp, pin lock adj, 2 anchor points for chin strap.
A79R070000
'Peak'' - Hard hat with rain trough, HDPE shell, 4-pt nylon susp, ratchet adj, 2 anchor points for chin strap.
A79R440000
'Peak'' - Hard hat with rain trough, HDPE shell, 4-pt nylon susp, ratchet adj, 2 anchor points for chin strap.