Safety Eyewear
Uvex® A1500
Uvex A1500 Series
Uvex A1500 safety eyewear has a stylish: sport-inspired full: adjustment-free frame. It has a molded nosepiece and is available in various lens tints for virtually any indoor/outdoor work environment.
Features & Benefits:
Features & Benefits:
- Available in HC and AF lens coating
- Molded nosepiece and stylish temples
- Available in various lens tints including SCT (Spectrum Control Technology)
- Lightweight: adjustment-free full frame
- ANSI Z87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- AF coating
- Hardcoat anti-scratch lens coating
- Molded nosepiece
- Lightweight: adjustment-free frame
- Stylish full frame design
- Available in Hardcoat lens coating
- Available in AF lens coating
- U6 grade –level lens filtering 99.9% UVB/UVA protection for far and near UV transmittance
- Available various lens tints including Spectrum Control Technology (SCT)
- Certified to meet ANSI + 2015 standard
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Dependable: cost-effective solution for environments requiring safety eyewear
Others
- Frame Color
- Brown
- Brown
- Gray
- Gray
- Temple Options
- Bayonette
- Lens Color
- Variety of lens tints
- Nose Bridge Style
- Molded-in
- Product Platform Advantages
- Value-priced, style and protection for both indoor and outdoor work environments.
- Lens Coating
- Uvextra® AF
- HC
- HC
- Uvextra® AF
- Frame Style
- Full frame
Others
- Frame Color
- Brown
- Brown
- Gray
- Gray
- Temple Options
- Bayonette
- Lens Color
- Variety of lens tints
- Nose Bridge Style
- Molded-in
- Product Platform Advantages
- Value-priced, style and protection for both indoor and outdoor work environments.
- Lens Coating
- Uvextra® AF
- HC
- HC
- Uvextra® AF
- Frame Style
- Full frame
- Frame Color : Brown|Brown | Gray|Gray
- Temple Options : Bayonette
- Lens Color : Variety of lens tints
- Nose Bridge Style : Molded-in
- Product Platform Advantages : Value-priced, style and protection for both indoor and outdoor work environments.
- Lens Coating : Uvextra® AF|HC|HC | Uvextra® AF
- Frame Style : Full frame
Data Sheet
Name
Description
File Size
Date
Size
Uvex A1500 - Technical Specifications
application/pdf 65.84 KB
7/15/2021
65.84 KB
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Uvex A1500 - Technical Specifications
65.84 KB
7/15/2021
65.84 KB
Image
SKU
Description
S2175X
Uvex A1500 Matte Brown Frm Clear Uvextra AF Lens
S2173
Uvex A1500 Matte Brown Frm Red Mirror HC Lens
S2171
Uvex A1500 Matte Brown Frm Gray HC Lens
S2170
Uvex A1500 Matte Brown Clear HC Lens
S2166X
Uvex A1500 Matte Gray Frm Gray Uvextra AF Lens
S2164
Uvex A1500 Matte Gray Frm SCT Reflect 50 HC Lens
S2163
Uvex A1500 Matte Gray Frm Silver Mirror HC Lens
S2162
Uvex A1500 Matte Gray Frm Amber HC Lens
S2161
Uvex A1500 Matte Gray Frm Gray HC Lens
S2160
Honeywell Uvex® A1500 Black Safety Glasses With Hard Coat Lens