/content/sps/us/en/search-results.html

Welding Helmets & Hoods

Honeywell Welding Helmet - HW200 & HW100

Honeywell Welding Helmet - HW200 & HW100

Overview
Ideal for more experienced welders: the HW200 Auto Darkening (ADF) welding helmet incorporates a high-quality filter with a sleek and lightweight helmet shell: and features solar-powered adjustable Shade 9-13 ADF technology for advanced welding applications. The HW200 also features sensitivity and delay adjustments for customizable filter settings. When a welding job requires more than a standard passive filter: ADF helmets provide greater protection: superior comfort and eliminate the need for constant adjustments: allowing for more time spent welding.

Features & Benefits:
  • Grind Mode functionality that ensures the ADF will not darken when used during clean-up work.
  • Sensitivity adjustment that gives the wearer the option to adjust the filter’s sensitivitty to avoid unwanted darkening from ambient light conditions.
  • An easy ratchet adjustment system for personalized fit and total comfort.
  • Replaceable: padded sweatband.
  • A design that accommodates many safety eyewear and respiratory products.
  • Viewing Area: 7.2' (3.8' x 1.9' / 97mm x 47mm)
  • Operating temperature range: -10° C to +55° C (+14° F to +131° F)
Specifications

Others

  • Standards
    • ANSI Z87.1; CSA Z94.3 gram

Others

  • Standards
    • ANSI Z87.1; CSA Z94.3 gram
  • Standards : ANSI Z87.1; CSA Z94.3 gram
Brochure
Name
Description
File Size
Date
Size
Honeywell HW200 Auto Darkening Welding Helmet - Brochure - French Canadian
application/pdf 2.07 MB
7/15/2021
2.07 MB
Name
Description
File Size
Date
Size
Honeywell HW200 Auto Darkening Welding Helmet - Brochure - French Canadian
2.07 MB
7/15/2021
2.07 MB
Name
Description
File Size
Date
Size
Honeywell HW200 Auto Darkening Welding Helmet - Brochure - French Canadian
2.07 MB
7/15/2021
Product Number
Image
SKU
Description
alt
HW200
Honeywell Black Welding Helmet With 4" x 5" Variable Shades 9 - 13 Auto Darkening Lens
alt
HWCL600
Replacement Polycarbonate Inside Safety Plate, for HW200, 5-pack
Image
SKU
Description
alt
HW200
Honeywell Black Welding Helmet With 4" x 5" Variable Shades 9 - 13 Auto Darkening Lens
alt
HWCL600
Replacement Polycarbonate Inside Safety Plate, for HW200, 5-pack