Eye Protection
Honeywell Uvex® A700 Series
Honeywell Uvex® A700 Series
Features & Benefits:
- Polycarbonate lens , Antiscratch Hardcoat, Uvextra Fog resistant coatings (select lenses)
- Sporty, lightweight, 9-base wrap-around frame
- Soft, flexible, temple tip pads
- Available in various lens tints
- ANSI Z87.1
- CSA Z94.3 certified
- Anti-scratch Hardcoat coating and Uvextra Fog-resistant coating (on clear and gray lenses)
- Lightweight, full 9-base wrap-around coverage
- Soft temple tip pads for a secure fit
- Universal nose bridge
Others
- Standards
- ANSI Z87.1+, CSA Z94.3
- Product Platform Advantages
- Comfort and protection at a great value
- Nose Bridge Style
- Universal
- Temple Options
- Padded Temple Tips
- OTG Compatible
- No
- Lens Coating
- Hardcoat, Fog-resistance coating
- Frame Style
- 3/4 frame
- Frame Color
- Gray, Clear, Amber
- Lens Color
- Variety of Lens Tints
Others
- Standards
- ANSI Z87.1+, CSA Z94.3
- Product Platform Advantages
- Comfort and protection at a great value
- Nose Bridge Style
- Universal
- Temple Options
- Padded Temple Tips
- OTG Compatible
- No
- Lens Coating
- Hardcoat, Fog-resistance coating
- Frame Style
- 3/4 frame
- Frame Color
- Gray, Clear, Amber
- Lens Color
- Variety of Lens Tints
- Standards : ANSI Z87.1+, CSA Z94.3
- Product Platform Advantages : Comfort and protection at a great value
- Nose Bridge Style : Universal
- Temple Options : Padded Temple Tips
- OTG Compatible : No
- Lens Coating : Hardcoat, Fog-resistance coating
- Frame Style : 3/4 frame
- Frame Color : Gray, Clear, Amber
- Lens Color : Variety of Lens Tints