Eye Protection
Honeywell Uvex® Stealth Goggles
Honeywell Uvex® Stealth Goggles
Features & Benefits:
- Polycarbonate, toric lens, HydroShield® Anti-fog coating
- Polypropylene, elastomer goggle body
- Quick-adjust latex-free headband
- Available in clear and gray lens tints
- Available in OTG and Readers
- Rx insert available
- Easy and economical lens replacement system
- ANSI Z87.1+
- CSA Z94.3 certified
- Meets D3
- Available in HydroShield® Anti-Fog coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
- Available in Ultra-dura® Hardcoat/Anti-Scratch coating
- Toric lens that provides superior optics and peripheral vision
- Polypropylene, MMT, soft, elastomer body flexes and conforms to the face for a secure: gap-free, comfortable fit
- Pivoting: easy-adjusting latex-free headband available in Neoprene or fabric
- Available in different frame colors
- Easy and economical lens replacement system
- Excels in comfort and protection
- Certified to meet ANSI+
- CSA Z94.3 certified
- Certified to meet D3 standards
- U6 grade –level filtering 99.9% UVB/UVA protection
- Available in clear and gray lens tints
- Easy and economical lens replacement system
- Made in USA
- Uvex Stealth is also available in OTG and Readers
- Rx insert available
- Gap-free, complete protection and comfort
Others
- Frame Flexibility
- Adjustable headband
- Benefits
- Polycarbonate, toric lens, HydroShield® Anti-fog coating; Polypropylene, elastomer goggle body; Quick-adjust latex-free headband; Available in clear and gray lens tints; Available in OTG and Readers; Rx insert availableNEWLINEEasy and economical lens replacement system
- Lens Replacement Style
- Snap-Fit
- Browbar
- Soft
- OTG Compatible
- Yes
- Standards
- ANSI Z87.1+; CSA Z94.3 certified; Meets D3
- Headband Color
- Gray
- Headband Material
- Neoprene
- Lens Color
- Clear/Amber/Gray
- Lens Coating
- HydroShield AF
- Headband Included
- Yes
- Frame Color
- Teal
- Lens Material
- Polycarbonate
- Venting
- Indirect
Others
- Frame Flexibility
- Adjustable headband
- Benefits
- Polycarbonate, toric lens, HydroShield® Anti-fog coating; Polypropylene, elastomer goggle body; Quick-adjust latex-free headband; Available in clear and gray lens tints; Available in OTG and Readers; Rx insert availableNEWLINEEasy and economical lens replacement system
- Lens Replacement Style
- Snap-Fit
- Browbar
- Soft
- OTG Compatible
- Yes
- Standards
- ANSI Z87.1+; CSA Z94.3 certified; Meets D3
- Headband Color
- Gray
- Headband Material
- Neoprene
- Lens Color
- Clear/Amber/Gray
- Lens Coating
- HydroShield AF
- Headband Included
- Yes
- Frame Color
- Teal
- Lens Material
- Polycarbonate
- Venting
- Indirect
- Frame Flexibility : Adjustable headband
- Benefits : Polycarbonate, toric lens, HydroShield® Anti-fog coating; Polypropylene, elastomer goggle body; Quick-adjust latex-free headband; Available in clear and gray lens tints; Available in OTG and Readers; Rx insert availableNEWLINEEasy and economical lens replacement system
- Lens Replacement Style : Snap-Fit
- Browbar : Soft
- OTG Compatible : Yes
- Standards : ANSI Z87.1+; CSA Z94.3 certified; Meets D3
- Headband Color : Gray
- Headband Material : Neoprene
- Lens Color : Clear/Amber/Gray
- Lens Coating : HydroShield AF
- Headband Included : Yes
- Frame Color : Teal
- Lens Material : Polycarbonate
- Venting : Indirect