Eye Protection
Honeywell Uvex Ultra-Spec® 1000
Honeywell Uvex Ultra-Spec® 1000
Features & Benefits:
- Uncoated 100% polycarbonate wraparound uni-lens
- Available in a clear frame color
- Available in 2 lens tints, clear and gray
- ANSI Z87.1+
- Uncoated 100% polycarbonate lens
- Wraparound uni-lens design with side shields
Others
- Lens Material
- Polycarbonate
- Standards & Certifications
- ANSI Z87.1+
- Frame Color
- Clear
- OTG Compatible
- Yes
- Lens Coating
- Uncoated
- Lens Color
- Clear or Grey
- Wraparound Lens
- Yes
- Product Platform Advantages
- Made in USA
Others
- Lens Material
- Polycarbonate
- Standards & Certifications
- ANSI Z87.1+
- Frame Color
- Clear
- OTG Compatible
- Yes
- Lens Coating
- Uncoated
- Lens Color
- Clear or Grey
- Wraparound Lens
- Yes
- Product Platform Advantages
- Made in USA
- Lens Material : Polycarbonate
- Standards & Certifications : ANSI Z87.1+
- Frame Color : Clear
- OTG Compatible : Yes
- Lens Coating : Uncoated
- Lens Color : Clear or Grey
- Wraparound Lens : Yes
- Product Platform Advantages : Made in USA