Hand Protection
Honeywell Soft Comfort Nitrile Exam Glove Soft Blue
Honeywell Soft Comfort Nitrile Exam Glove Soft Blue
- Excellent fit for ease of hand and finger movement
- Thin and lightweight for outstanding tactile sensitivity
- Textured fingertips for a better grip
- For a wide variety of low-fluid exposure situations
- Powder and natural rubber latex-free
- Non-sterile
- 9.5” standard length
- Cleared for use with chemotherapy drugs
- ASTM D6319 and D6978 compliant
Others
- Length
- 9.5
- Finger Thickness
- .09 mm
- Palm Thickness
- .06 mm
- Allergy Prevention
- Latex-Free & Powder-Free
- Powder Content
- Powder-Free
- Fingertip Features
- Textured
- Cuff Style
- Beaded
- Sterile
- No
- Benefits
- Excellent fit for ease of hand and finger movement; thin and lightweight for outstanding tactile sensitivity; textured fingertips for a better grip
- Standards
- ASTM D6319 & D6978 compliant
- Chemotherapy Tested
- ASTM D6978 Compliant - not rated for Carmustine and ThioTEPA
- Material
- Nitrile
- Glove Type
- Nitrile Exam Glove
Others
- Length
- 9.5
- Finger Thickness
- .09 mm
- Palm Thickness
- .06 mm
- Allergy Prevention
- Latex-Free & Powder-Free
- Powder Content
- Powder-Free
- Fingertip Features
- Textured
- Cuff Style
- Beaded
- Sterile
- No
- Benefits
- Excellent fit for ease of hand and finger movement; thin and lightweight for outstanding tactile sensitivity; textured fingertips for a better grip
- Standards
- ASTM D6319 & D6978 compliant
- Chemotherapy Tested
- ASTM D6978 Compliant - not rated for Carmustine and ThioTEPA
- Material
- Nitrile
- Glove Type
- Nitrile Exam Glove
- Allergy Prevention : Latex-Free & Powder-Free
- Powder Content : Powder-Free
- Fingertip Features : Textured
- Cuff Style : Beaded
- Sterile : No
- Benefits : Excellent fit for ease of hand and finger movement; thin and lightweight for outstanding tactile sensitivity; textured fingertips for a better grip
- Standards : ASTM D6319 & D6978 compliant
- Chemotherapy Tested : ASTM D6978 Compliant - not rated for Carmustine and ThioTEPA
- Material : Nitrile
- Glove Type : Nitrile Exam Glove
- Length : 9.5
- Finger Thickness : .09 mm
- Palm Thickness : .06 mm