Respiratory
Honeywell North® Primair® 700 Powered Air Purifying Respirator (PAPR)
Honeywell Primair® 700 PAPR
Engineered to be ergonomic, efficient and effortless to get workers on the job faster and keep them comfortable and productive. Offering convenience, comfort, and confidence, the PA700 is a belt mounted, powered air purifying respirator platform.
- All-in-one, integrated unit with battery and blower motor contained in compact casing.
- Side-mounted battery contained in housing on five (5) sides, locks into place to reduce accidental disconnections.
- Ergonomic belt distributes weight evenly and prevents slipping
- Adjustable nylon straps for additional support, with optional comfort pad.
- Filter connection: P100 filter locks into place with a quarter turn, assuring workers they are secure.
Others
- Battery Run Time
- 8 hours
- Charging Time
- 4.5 hours
- Flow rate
- Low, Medium, High litre per minute
- Features & Benefits
- Adjustable nylon straps for additional support, with optional backpack adapter and comfort pad
- All-in-one, integrated eye, face and respiratory protection with battery and blower motor contained in compact casing
- Assigned protection factor of up to 1000 with full hood
- Clear facepiece allows patients to see clinician’s full face
- Components can be cleaned and reused
- Ergonomic belt distributes weight evenly
- Filter connection: HEPA filter locks into place with quarter-turn, assuring workers they are secure
- Side-mounted battery contained in housing on five sides, locks into place to reduce accidental disconnections
- Standards & Certifications
- NIOSH CFR 84
- Compatible Facepieces, Helmets or Hoods
- PA101S, PA101M, PA111
Others
- Battery Run Time
- 8 hours
- Charging Time
- 4.5 hours
- Flow rate
- Low, Medium, High litre per minute
- Features & Benefits
- Adjustable nylon straps for additional support, with optional backpack adapter and comfort pad
- All-in-one, integrated eye, face and respiratory protection with battery and blower motor contained in compact casing
- Assigned protection factor of up to 1000 with full hood
- Clear facepiece allows patients to see clinician’s full face
- Components can be cleaned and reused
- Ergonomic belt distributes weight evenly
- Filter connection: HEPA filter locks into place with quarter-turn, assuring workers they are secure
- Side-mounted battery contained in housing on five sides, locks into place to reduce accidental disconnections
- Standards & Certifications
- NIOSH CFR 84
- Compatible Facepieces, Helmets or Hoods
- PA101S, PA101M, PA111
- Battery Run Time : 8 hours
- Charging Time : 4.5 hours
- Flow rate : Low, Medium, High litre per minute
- Features & Benefits : Adjustable nylon straps for additional support, with optional backpack adapter and comfort pad|All-in-one, integrated eye, face and respiratory protection with battery and blower motor contained in compact casing|Assigned protection factor of up to 1000 with full hood|Clear facepiece allows patients to see clinician’s full face|Components can be cleaned and reused|Ergonomic belt distributes weight evenly|Filter connection: HEPA filter locks into place with quarter-turn, assuring workers they are secure|Side-mounted battery contained in housing on five sides, locks into place to reduce accidental disconnections
- Standards & Certifications : NIOSH CFR 84
- Compatible Facepieces, Helmets or Hoods : PA101S, PA101M, PA111