/content/sps/us/en/search-results.html

Respiratory

RU8500X Series Half-Mask Respirator

RU8500X Series Half-Mask Respirator

Overview
Designed to reach new levels of filtration efficiency, fit, and breathing comfort, the RU8500X Respirator is applicable for a variety of clinical settings thanks to its filtered exhalation valve to assist with source control in addition to its high performing respiratory protection.
  • Made from soft, flexible silicone, RU8500X provides workers with a comfortable fit for hours of use
  • Mint green color creates a friendly appearance for healthcare use
  • Dual sealing flange provides an excellent facepiece seal
  • Splash caps provide fluid protection for the filters (US&C Only)
  • Available in small, medium, and large sizes
Specifications

Configuration

  • Strap Style
    • Adjustable strap
  • Cartridge Type
    • N-Series
  • Filtration Type
    • P100/P3
  • Valve Type
    • Filtered

Material

  • Facepiece Material
    • Silicone

Standards & Certifications

  • Standards & Certifications
    • NIOSH 42 CFR 84
  • Cartridge/Filter Rating
    • P100

Protection

  • Gas/Vapor Protection Type
    • None

Dimension & Weight

  • Mask Size
    • Small; Medium; Large

Other

  • Product Series
    • RU8500X

Features & Benefits

  • Features & Benefits
    • Made from soft, flexible silicone, RU8500X provides workers with a comfortable fit for hours of use; Mint green color creates a friendly appearance for healthcare use; Dual-sealing flange provides an excellent facepiece seal; Options of clear or black splash caps help provide protection from splash exposure for the filters; Available in small, medium, and large

Configuration

  • Strap Style
    • Adjustable strap
  • Cartridge Type
    • N-Series
  • Filtration Type
    • P100/P3
  • Valve Type
    • Filtered

Material

  • Facepiece Material
    • Silicone

Standards & Certifications

  • Standards & Certifications
    • NIOSH 42 CFR 84
  • Cartridge/Filter Rating
    • P100

Protection

  • Gas/Vapor Protection Type
    • None

Dimension & Weight

  • Mask Size
    • Small; Medium; Large

Other

  • Product Series
    • RU8500X

Features & Benefits

  • Features & Benefits
    • Made from soft, flexible silicone, RU8500X provides workers with a comfortable fit for hours of use; Mint green color creates a friendly appearance for healthcare use; Dual-sealing flange provides an excellent facepiece seal; Options of clear or black splash caps help provide protection from splash exposure for the filters; Available in small, medium, and large
  • Valve Type : Filtered
  • Strap Style : Adjustable strap
  • Cartridge Type : N-Series
  • Filtration Type : P100/P3
  • Facepiece Material : Silicone
  • Cartridge/Filter Rating : P100
  • Standards & Certifications : NIOSH 42 CFR 84
  • Gas/Vapor Protection Type : None
  • Mask Size : Small; Medium; Large
  • Product Series : RU8500X
  • Features & Benefits : Made from soft, flexible silicone, RU8500X provides workers with a comfortable fit for hours of use; Mint green color creates a friendly appearance for healthcare use; Dual-sealing flange provides an excellent facepiece seal; Options of clear or black splash caps help provide protection from splash exposure for the filters; Available in small, medium, and large