Electronic Earmuffs
Sync® Radio
Sync Radio Earmuffs are designed to provide an optimal attenuation across all frequencies without increasing earcup size or weight. Equipped with digital AM/FM tuning automatically searching for radio stations.
- Digital AM/FM tuning with LCD display automatically searches for radio stations
- Maximum volume output of FM radio at 82 dBA
- 10 pre-set stations and volume memory can be personalized for each worker
- Clean, crisp digital radio reception and high-fidelity stereo sound quality will keep workers in tune throughout their workday
- Lightweight slim earcup and padded headband design are more comfortable to wear during the workday
- Features patented Air Flow Control™ technology for optimal attenuation across all frequencies without increasing earcup size or weight
- Snap-in ear cushions for easy maintenance and replacement
- Includes 3.5mm aux input cable
- NRR: 25, SNR: 29, Canada Class A(L)
Earmuff Fitting & Maintenance Recommendations
Selection:
- Avoid overprotection in minimal noise environments – in selecting the best earmuff for your situation, consider noise levels and your need to communicate with co-workers or hear warning signals on the job
- Read and follow all earmuff fitting instructions
- Remove all hair underneath ear cushions.
- Regularly inspect earcups and ear cushions for cracks and leaks – discard if earcups are visibly damaged or compromised
- Clean earcups and ear cushions regularly with mild soap and water
- Replace ear cushions and foam inserts every 6-8 months under normal wear, every 3-4 months with heavy use or in humid/extreme climates
Recommended Industries/Use
Agriculture, Chemical, Construction, Fire Protection, Forestry, Government, Law Enforcement, Manufacturing, Medical, Military, Mining, Municipal Services, Oil and Gas, Pharmaceutical, Steel and Metals, Transportation, Utilities, Welding.
Others
- High Visibility
- YES, selected SKUs
- Single Number Rating
- 29 decibel
- Product Family
- Sync®
- Care and Maintenance
- see overview tab
- Noise Reduction Rating
- 25 decibel
- Dielectric
- NO
- Headband Material
- Steel wire, EVA, PVC, Textile
- Canada Class
- A(L)
- Ear Shell Material
- ABS
Others
- High Visibility
- YES, selected SKUs
- Single Number Rating
- 29 decibel
- Product Family
- Sync®
- Care and Maintenance
- see overview tab
- Noise Reduction Rating
- 25 decibel
- Dielectric
- NO
- Headband Material
- Steel wire, EVA, PVC, Textile
- Canada Class
- A(L)
- Ear Shell Material
- ABS
- High Visibility : YES, selected SKUs
- Single Number Rating : 29 decibel
- Product Family : Sync®
- Care and Maintenance : see overview tab
- Noise Reduction Rating : 25 decibel
- Dielectric : NO
- Headband Material : Steel wire, EVA, PVC, Textile
- Canada Class : A(L)
- Ear Shell Material : ABS