/content/sps/us/en/search-results.html

Boots

Oliver 22 Series 16" PVC Steel Toe

Waterproof PVC gumboot with steel toe cap and metatarsal guard.

Overview
The Oliver PVC Gumboot is an injection molded, seamless boot that provides 100% waterproof protection. The PVC compound is soft and pliable for outstanding flexibility for greater worker comfort.
The Gumboot features a NANOlite® footbed and NATUREform toe caps for a wider profile shape. Meets ASTM F2413-11 M I/75 C/75 Mt/75 PR EH.

Features & Benefits:
  • PVC injection-molded, waterproof work boot.
  • NATUREform steel toe impact protection.
  • METprotect® internal metatarsal impact protection.
  • Steelflex® steel midsole puncture protection.
  • SYMPATEX waterproof liner to help keep feet dry.
  • NANOlite® and COMFORTcushion technology to enhance comfort and to help reduce leg fatigue.
  • Heavy duty PVC/Nitrile compound with an extra deep tread for greater stability and grip on uneven and loose surfaces.
  • Outsole is heat-resistant to 266° F (130° C) and provides excellent slip and abrasion resistance: and resistant to solvents, mild acids, alkalis, oils and fats.
Specifications

Others

  • Overall Height
    • 16 inch
    • 16
  • Metatarsal Protection
    • Yes
  • Steel Toe Protection
    • Yes
  • Water Resistance
    • Waterproof
  • Shoe Gender
    • Men
  • Material
    • PVC
  • Shoe Size
    • Men's 6-14
  • Shoe Color
    • Green
  • Outsole Material
    • Nitrile
    • PVC
  • Upper Material
    • PVC

Others

  • Overall Height
    • 16 inch
    • 16
  • Metatarsal Protection
    • Yes
  • Steel Toe Protection
    • Yes
  • Water Resistance
    • Waterproof
  • Shoe Gender
    • Men
  • Material
    • PVC
  • Shoe Size
    • Men's 6-14
  • Shoe Color
    • Green
  • Outsole Material
    • Nitrile
    • PVC
  • Upper Material
    • PVC
  • Overall Height : 16 inch|16
  • Metatarsal Protection : Yes
  • Steel Toe Protection : Yes
  • Water Resistance : Waterproof
  • Shoe Gender : Men
  • Material : PVC
  • Shoe Size : Men's 6-14
  • Shoe Color : Green
  • Outsole Material : Nitrile|PVC
  • Upper Material : PVC
Brochure
Name
Description
File Size
Date
Size
HS_oliver_22205_hsp_industrial_footwear_catalog.pdf
application/pdf 12.31 MB
7/15/2021
12.31 MB
HS_oliver_22205_oliver footwear catalog_2013.pdf
application/pdf 8.41 MB
7/15/2021
8.41 MB
Others
Name
Description
File Size
Date
Size
HS_oliver_22205_oliver sizing chart v2.pdf
application/pdf 39.84 KB
7/15/2021
39.84 KB
HS_oliver_22205_oliver-22205.pdf
application/pdf 110.81 KB
7/15/2021
110.81 KB
Name
Description
File Size
Date
Size
HS_oliver_22205_oliver sizing chart v2.pdf
application/pdf 39.84 KB
7/15/2021
39.84 KB
HS_oliver_22205_hsp_industrial_footwear_catalog.pdf
application/pdf 12.31 MB
7/15/2021
12.31 MB
HS_oliver_22205_oliver footwear catalog_2013.pdf
application/pdf 8.41 MB
7/15/2021
8.41 MB
HS_oliver_22205_oliver-22205.pdf
application/pdf 110.81 KB
7/15/2021
110.81 KB
Name
Description
File Size
Date
Size
HS_oliver_22205_hsp_industrial_footwear_catalog.pdf
12.31 MB
7/15/2021
HS_oliver_22205_oliver footwear catalog_2013.pdf
8.41 MB
7/15/2021
HS_oliver_22205_oliver sizing chart v2.pdf
39.84 KB
7/15/2021
HS_oliver_22205_oliver-22205.pdf
110.81 KB
7/15/2021
Product Number
Image
SKU
Description
alt
22205-GRY-060
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 6
alt
22205-GRY-070
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 7
alt
22205-GRY-080
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 8
alt
22205-GRY-090
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 9
alt
22205-GRY-100
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 10
alt
22205-GRY-110
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 11
alt
22205-GRY-120
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 12
alt
22205-GRY-130
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 13
alt
22205-GRY-140
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 14
Image
SKU
Description
alt
22205-GRY-060
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 6
alt
22205-GRY-070
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 7
alt
22205-GRY-080
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 8
alt
22205-GRY-090
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 9
alt
22205-GRY-100
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 10
alt
22205-GRY-110
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 11
alt
22205-GRY-120
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 12
alt
22205-GRY-130
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 13
alt
22205-GRY-140
Oliver 22 Series 16" PVC Steel Toe PR MT EH Size 14