/content/sps/us/en/search-results.html

Boots

Oliver 45 Series 9" Lace-Up Composite Toe

Oliver 45 Series 9' Lace-Up Composite Toe MT EH

Overview
Oliver 45 Series safety footwear is constructed with liquid-resistant leather. The Oliver composite toe boots offer high-impact protection and is 40% lighter than traditional steel toe caps for less fatigue when worn all day. Black leather: lace-up: 8 in (200mm). Meets ASTM F2413-11 M I/75 C/75 Mt/75 EH.

Features & Benefits:
  • Liquid-resistant leather.
  • NATUREform composite toe impact protection.
  • PORON XRD metatarsal guard.
  • SYMPATEX waterproof liner to help keep feet dry.
  • NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
  • All-terrain: TPU soling technology consists of a lightweight: shock absorbing low-density PU (polyurethane) midsole cushions the foot with each step for excellent comfort.
  • Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 266° F (130° C).
Specifications

Others

  • Overall Height
    • 8 inch
    • 8 millimetre
  • Material
    • Leather
  • Shoe Gender
    • Men
  • Steel Toe Protection
    • Yes
  • Water Resistance
    • Waterproof
  • Shoe Size
    • Men's Half 7.5 -11.5
    • Men's Whole 6-15
  • Shoe Color
    • Black
  • Outsole Material
    • Rubber
  • Upper Material
    • Leather
  • Metatarsal Protection
    • Yes

Others

  • Overall Height
    • 8 inch
    • 8 millimetre
  • Material
    • Leather
  • Shoe Gender
    • Men
  • Steel Toe Protection
    • Yes
  • Water Resistance
    • Waterproof
  • Shoe Size
    • Men's Half 7.5 -11.5
    • Men's Whole 6-15
  • Shoe Color
    • Black
  • Outsole Material
    • Rubber
  • Upper Material
    • Leather
  • Metatarsal Protection
    • Yes
  • Overall Height : 8 inch|8 millimetre
  • Material : Leather
  • Shoe Gender : Men
  • Steel Toe Protection : Yes
  • Water Resistance : Waterproof
  • Shoe Size : Men's Half 7.5 -11.5|Men's Whole 6-15
  • Shoe Color : Black
  • Outsole Material : Rubber
  • Upper Material : Leather
  • Metatarsal Protection : Yes
Brochure
Name
Description
File Size
Date
Size
HS_oliver_45675c_hsp_industrial_footwear_catalog.pdf
application/pdf 12.31 MB
7/15/2021
12.31 MB
Others
Name
Description
File Size
Date
Size
HS_oliver_45675c_oliver sizing chart v2.pdf
application/pdf 39.84 KB
7/15/2021
39.84 KB
HS_oliver_45675c_oliver-45675c.pdf
application/pdf 127.74 KB
7/15/2021
127.74 KB
Name
Description
File Size
Date
Size
HS_oliver_45675c_oliver sizing chart v2.pdf
39.84 KB
7/15/2021
39.84 KB
HS_oliver_45675c_oliver-45675c.pdf
127.74 KB
7/15/2021
127.74 KB
HS_oliver_45675c_hsp_industrial_footwear_catalog.pdf
12.31 MB
7/15/2021
12.31 MB
Name
Description
File Size
Date
Size
HS_oliver_45675c_hsp_industrial_footwear_catalog.pdf
12.31 MB
7/15/2021
HS_oliver_45675c_oliver sizing chart v2.pdf
39.84 KB
7/15/2021
HS_oliver_45675c_oliver-45675c.pdf
127.74 KB
7/15/2021
Product Number
Image
SKU
Description
alt
45675C-BLK-060
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 6
alt
45675C-BLK-070
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 7
alt
45675C-BLK-075
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 7.5
alt
45675C-BLK-080
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 8
alt
45675C-BLK-085
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 8.5
alt
45675C-BLK-090
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 9
alt
45675C-BLK-095
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 9.5
alt
45675C-BLK-100
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 10
alt
45675C-BLK-105
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 10.5
alt
45675C-BLK-110
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 11
Image
SKU
Description
alt
45675C-BLK-060
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 6
alt
45675C-BLK-070
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 7
alt
45675C-BLK-075
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 7.5
alt
45675C-BLK-080
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 8
alt
45675C-BLK-085
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 8.5
alt
45675C-BLK-090
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 9
alt
45675C-BLK-095
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 9.5
alt
45675C-BLK-100
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 10
alt
45675C-BLK-105
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 10.5
alt
45675C-BLK-110
Oliver 45 Series 9" Lace-Up Composite Toe MT EH Size 11