/content/sps/us/en/search-results.html

Boots

Oliver 45 Series Brown 7" Lace-Up Composite Toe EH

Oliver 45 Series Brown 7' Lace-Up Composite Toe EH

Overview
Oliver 45 Series composite toe safety footwear features liquid-resistant leather: non-metallic construction: padded collar and tongue: and COMFORTcushion insole. Brown leather: lace-up: 6 in (150 mm). Meets ASTM F2413-11 M I/75 C/75 EH.

Features & Benefits:
  • Liquid-resistant leather.
  • Composite toe impact protection is 40% lighter than traditional steel toe: for less fatigue when worn all day.
  • NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
  • All-terrain: TPU soling technology consists of a lightweight: shock absorbing low-density PU (polyurethane) midsole cushions the foot with each step for excellent comfort.
  • Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 266° F (130° C).
Specifications

Others

  • Overall Height
    • 6 inch
    • 6 millimetre
  • Water Resistance
    • None
  • Material
    • Leather
  • Shoe Size
    • Men's Half 7.5 -11.5
    • Men's Whole 6-14
  • Shoe Color
    • Brown
  • Shoe Gender
    • Men
  • Metatarsal Protection
    • No
  • Upper Material
    • Leather
  • Outsole Material
    • TPU

Others

  • Overall Height
    • 6 inch
    • 6 millimetre
  • Water Resistance
    • None
  • Material
    • Leather
  • Shoe Size
    • Men's Half 7.5 -11.5
    • Men's Whole 6-14
  • Shoe Color
    • Brown
  • Shoe Gender
    • Men
  • Metatarsal Protection
    • No
  • Upper Material
    • Leather
  • Outsole Material
    • TPU
  • Overall Height : 6 inch|6 millimetre
  • Water Resistance : None
  • Material : Leather
  • Shoe Size : Men's Half 7.5 -11.5|Men's Whole 6-14
  • Shoe Color : Brown
  • Shoe Gender : Men
  • Metatarsal Protection : No
  • Upper Material : Leather
  • Outsole Material : TPU
Brochure
Name
Description
File Size
Date
Size
HS_oliver_45637c_hsp_industrial_footwear_catalog.pdf
application/pdf 12.31 MB
7/15/2021
12.31 MB
HS_oliver_45637c_oliver broch us en spreads_final.pdf
application/pdf 4.47 MB
7/15/2021
4.47 MB
Others
Name
Description
File Size
Date
Size
HS_oliver_45637c_oliver sizing chart v2.pdf
application/pdf 39.84 KB
7/15/2021
39.84 KB
HS_oliver_45637c_oliver-45637c.pdf
application/pdf 72.23 KB
7/15/2021
72.23 KB
Name
Description
File Size
Date
Size
HS_oliver_45637c_hsp_industrial_footwear_catalog.pdf
application/pdf 12.31 MB
7/15/2021
12.31 MB
HS_oliver_45637c_oliver broch us en spreads_final.pdf
application/pdf 4.47 MB
7/15/2021
4.47 MB
HS_oliver_45637c_oliver sizing chart v2.pdf
application/pdf 39.84 KB
7/15/2021
39.84 KB
HS_oliver_45637c_oliver-45637c.pdf
application/pdf 72.23 KB
7/15/2021
72.23 KB
Name
Description
File Size
Date
Size
HS_oliver_45637c_hsp_industrial_footwear_catalog.pdf
12.31 MB
7/15/2021
HS_oliver_45637c_oliver broch us en spreads_final.pdf
4.47 MB
7/15/2021
HS_oliver_45637c_oliver sizing chart v2.pdf
39.84 KB
7/15/2021
HS_oliver_45637c_oliver-45637c.pdf
72.23 KB
7/15/2021
Product Number
Image
SKU
Description
alt
45637C-BRN-060
Oliver 45 Series 7" Lace-Up Composite Toe EH Size6
alt
45637C-BRN-070
Oliver 45 Series 7" Lace-Up Composite Toe EH Size7
alt
45637C-BRN-075
Oliver 45 Series 7" Lace-Up Composite Toe EH Size7.5
alt
45637C-BRN-080
Oliver 45 Series 7" Lace-Up Composite Toe EH Size8
alt
45637C-BRN-085
Oliver 45 Series 7" Lace-Up Composite Toe EH Size8.5
alt
45637C-BRN-090
Oliver 45 Series 7" Lace-Up Composite Toe EH Size9
alt
45637C-BRN-095
Oliver 45 Series 7" Lace-Up Composite Toe EH Size9.5
alt
45637C-BRN-100
Oliver 45 Series 7" Lace-Up Composite Toe EH Size10
alt
45637C-BRN-105
Oliver 45 Series 7" Lace-Up Composite Toe EH Size10.5
alt
45637C-BRN-110
Oliver 45 Series 7" Lace-Up Composite Toe EH Size11
Image
SKU
Description
alt
45637C-BRN-060
Oliver 45 Series 7" Lace-Up Composite Toe EH Size6
alt
45637C-BRN-070
Oliver 45 Series 7" Lace-Up Composite Toe EH Size7
alt
45637C-BRN-075
Oliver 45 Series 7" Lace-Up Composite Toe EH Size7.5
alt
45637C-BRN-080
Oliver 45 Series 7" Lace-Up Composite Toe EH Size8
alt
45637C-BRN-085
Oliver 45 Series 7" Lace-Up Composite Toe EH Size8.5
alt
45637C-BRN-090
Oliver 45 Series 7" Lace-Up Composite Toe EH Size9
alt
45637C-BRN-095
Oliver 45 Series 7" Lace-Up Composite Toe EH Size9.5
alt
45637C-BRN-100
Oliver 45 Series 7" Lace-Up Composite Toe EH Size10
alt
45637C-BRN-105
Oliver 45 Series 7" Lace-Up Composite Toe EH Size10.5
alt
45637C-BRN-110
Oliver 45 Series 7" Lace-Up Composite Toe EH Size11